! Filename: BFG93AA.S2P Version: 2.0 ! Philips part #: BFG 93A Date: Jun 1990 ! Bias condition: Vce=5V, Ic=5mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .837 -17.1 15.166 169.4 .013 81.8 .982 -7.7 ! 43.2 100 .807 -41.6 14.010 154.4 .029 68.7 .921 -18.3 ! 35.7 200 .750 -75.8 11.777 135.4 .049 54.1 .780 -31.0 ! 29.1 300 .709 -100.8 9.568 121.9 .059 44.9 .660 -38.5 ! 25.1 400 .678 -119.0 7.897 112.3 .065 39.4 .575 -43.0 ! 22.4 500 .666 -131.8 6.664 105.3 .069 36.5 .518 -45.8 ! 20.4 600 .655 -141.6 5.721 99.5 .072 34.8 .480 -47.6 ! 18.7 700 .647 -150.0 4.990 94.9 .074 34.2 .455 -49.1 ! 17.3 800 .641 -156.6 4.418 90.7 .076 34.1 .437 -50.0 ! 16.1 900 .634 -162.5 3.964 87.4 .078 34.4 .424 -50.8 ! 15.1 1000 .635 -167.8 3.630 83.8 .080 34.6 .413 -51.8 ! 14.2 1200 .634 -177.0 3.026 77.7 .083 36.7 .394 -54.3 ! 12.6 1400 .635 175.8 2.606 72.5 .086 38.6 .386 -58.3 ! 11.3 1600 .637 170.0 2.294 67.6 .090 40.3 .393 -61.7 ! 10.2 1800 .632 163.7 2.078 63.0 .094 42.9 .400 -64.1 ! 9.3 2000 .632 157.5 1.871 58.5 .099 45.4 .395 -66.6 ! 8.4 2200 .639 151.9 1.689 55.3 .105 47.2 .383 -70.8 ! 7.5 2400 .653 147.9 1.561 52.0 .108 49.4 .386 -77.0 ! 7.0 2600 .649 144.0 1.442 47.5 .114 51.6 .401 -82.3 ! 6.3 2800 .653 139.6 1.319 43.1 .121 53.4 .418 -86.0 ! 5.7 3000 .654 135.0 1.257 40.6 .129 52.1 .424 -89.0 ! 5.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.20 .290 53.4 .204 1000 1.90 .307 109.7 .228 2000 3.00 .484 -174.6 .138