! Filename: BFG93AB.S2P Version: 2.0 ! Philips part #: BFG 93A Date: Jun 1990 ! Bias condition: Vce=5V, Ic=10mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .730 -25.4 25.704 165.3 .012 78.0 .959 -12.2 ! 42.5 100 .698 -58.9 22.382 146.4 .026 63.8 .846 -27.6 ! 35.4 200 .656 -99.2 16.867 125.6 .039 48.8 .644 -43.1 ! 29.3 300 .635 -123.2 12.775 113.1 .045 43.1 .506 -50.7 ! 25.7 400 .622 -138.7 10.135 105.0 .049 41.0 .424 -55.0 ! 23.1 500 .618 -149.4 8.369 99.2 .052 40.7 .373 -57.5 ! 21.2 600 .616 -157.2 7.082 94.5 .055 41.3 .341 -59.0 ! 19.6 700 .609 -163.7 6.117 90.6 .058 42.5 .320 -60.0 ! 18.2 800 .611 -168.9 5.391 87.2 .061 44.2 .305 -60.5 ! 17.1 900 .608 -173.5 4.822 84.7 .065 45.2 .295 -61.0 ! 16.1 1000 .609 -178.1 4.392 81.5 .067 46.4 .285 -61.6 ! 15.2 1200 .612 174.4 3.642 76.5 .074 49.3 .271 -64.2 ! 13.6 1400 .615 168.6 3.147 71.9 .081 51.2 .266 -68.1 ! 12.3 1600 .618 163.8 2.756 67.7 .088 52.7 .273 -71.0 ! 11.2 1800 .612 158.0 2.483 63.6 .095 54.2 .282 -72.2 ! 10.3 2000 .616 152.8 2.241 59.7 .104 55.8 .277 -74.0 ! 9.4 2200 .619 147.4 2.025 56.9 .112 56.5 .266 -78.5 ! 8.5 2400 .636 144.1 1.872 53.6 .117 57.3 .269 -84.9 ! 8.0 2600 .632 140.0 1.726 49.6 .125 58.4 .286 -90.4 ! 7.3 2800 .634 136.3 1.593 46.0 .134 59.0 .303 -93.4 ! 6.7 3000 .638 131.9 1.507 43.1 .143 57.0 .309 -95.8 ! 6.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.40 .181 70.3 .191 1000 1.90 .248 117.9 .222 2000 2.90 .473 -169.9 .134