! Filename: BFG93AC.S2P Version: 2.0 ! Philips part #: BFG 93A Date: Jun 1990 ! Bias condition: Vce=5V, Ic=20mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .612 -37.6 39.288 159.9 .011 74.2 .924 -18.1 ! 42.3 100 .597 -81.7 31.205 137.1 .022 58.4 .741 -38.3 ! 35.3 200 .595 -122.5 20.879 116.6 .030 47.2 .503 -55.2 ! 29.6 300 .596 -142.6 14.997 106.0 .034 46.2 .375 -62.7 ! 26.1 400 .596 -154.7 11.613 99.4 .038 46.7 .306 -67.1 ! 23.6 500 .598 -162.7 9.464 94.6 .042 48.9 .267 -69.8 ! 21.8 600 .599 -168.3 7.955 90.8 .046 50.8 .243 -71.3 ! 20.2 700 .596 -173.7 6.848 87.6 .050 52.7 .229 -72.2 ! 18.8 800 .596 -177.4 6.007 84.7 .054 54.6 .217 -72.8 ! 17.7 900 .597 178.6 5.361 82.5 .058 56.0 .209 -73.0 ! 16.7 1000 .597 175.1 4.880 79.7 .063 56.9 .201 -73.3 ! 15.9 1200 .602 168.8 4.055 75.4 .071 59.2 .190 -76.1 ! 14.3 1400 .607 163.7 3.482 71.5 .080 60.3 .189 -80.7 ! 13.0 1600 .602 159.5 3.048 67.5 .090 61.0 .198 -82.8 ! 11.8 1800 .598 154.3 2.748 63.5 .098 61.4 .206 -82.8 ! 10.9 2000 .604 149.2 2.471 60.1 .108 61.8 .200 -84.2 ! 10.0 2200 .613 144.7 2.246 57.5 .118 61.8 .192 -89.3 ! 9.2 2400 .629 141.6 2.065 54.4 .125 61.9 .197 -96.5 ! 8.7 2600 .622 138.1 1.908 50.9 .133 62.2 .215 -101.6 ! 7.9 2800 .624 134.2 1.763 47.2 .143 62.1 .232 -103.7 ! 7.3 3000 .628 130.2 1.668 44.8 .151 59.4 .238 -105.3 ! 6.9