! Filename: BFG93AD.S2P Version: 2.0 ! Philips part #: BFG 93A Date: Jun 1990 ! Bias condition: Vce=5V, Ic=30mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .553 -46.7 47.367 156.3 .010 71.5 .893 -21.8 ! 42.0 100 .560 -95.5 35.212 131.9 .019 56.3 .673 -44.1 ! 35.2 200 .579 -133.8 22.209 112.2 .026 47.9 .433 -60.7 ! 29.6 300 .588 -151.0 15.635 102.7 .030 49.1 .319 -67.8 ! 26.2 400 .589 -161.1 12.005 97.0 .034 51.0 .259 -72.2 ! 23.7 500 .593 -167.8 9.745 92.6 .038 53.6 .225 -74.6 ! 21.9 600 .593 -172.8 8.161 89.1 .043 55.7 .206 -76.5 ! 20.3 700 .591 -177.2 7.024 86.1 .047 57.7 .194 -77.5 ! 19.0 800 .593 179.2 6.160 83.4 .052 59.4 .186 -77.7 ! 17.8 900 .591 175.8 5.499 81.5 .057 60.4 .179 -77.9 ! 16.8 1000 .593 172.7 4.986 78.8 .061 61.4 .172 -78.2 ! 16.0 1200 .603 166.8 4.143 74.7 .071 62.9 .164 -81.1 ! 14.4 1400 .606 162.2 3.561 71.2 .081 63.8 .165 -86.3 ! 13.1 1600 .607 158.5 3.107 67.0 .090 63.7 .175 -88.0 ! 12.0 1800 .600 153.2 2.801 63.3 .099 63.8 .182 -87.1 ! 11.0 2000 .607 148.1 2.522 60.0 .109 64.0 .177 -88.6 ! 10.2 2200 .617 143.8 2.298 57.4 .120 63.3 .169 -94.1 ! 9.4 2400 .623 140.9 2.109 54.4 .127 63.4 .177 -101.7 ! 8.8 2600 .624 137.1 1.944 51.1 .135 63.5 .196 -106.5 ! 8.1 2800 .621 133.3 1.794 47.4 .145 63.1 .213 -108.0 ! 7.4 3000 .620 129.4 1.696 44.9 .154 60.3 .218 -109.5 ! 6.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.10 .137 135.1 .200 1000 2.60 .242 144.1 .240 2000 3.40 .480 -161.4 .183