! Filename: BFG93AE.S2P Version: 2.0 ! Philips part #: BFG 93A Date: Jun 1990 ! Bias condition: Vce=8V, Ic=5mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .850 -16.2 15.103 169.7 .012 81.6 .981 -7.1 ! 43.5 100 .819 -39.5 14.031 155.2 .027 69.8 .927 -16.9 ! 36.3 200 .760 -72.9 11.891 136.5 .046 55.0 .796 -28.8 ! 29.6 300 .712 -97.6 9.737 123.0 .056 46.1 .680 -35.8 ! 25.5 400 .678 -115.8 8.076 113.4 .062 40.5 .597 -40.0 ! 22.7 500 .662 -128.9 6.840 106.2 .066 37.5 .541 -42.7 ! 20.7 600 .650 -138.9 5.880 100.5 .069 35.9 .504 -44.5 ! 19.0 700 .638 -147.4 5.134 95.6 .071 35.2 .478 -45.7 ! 17.6 800 .633 -154.6 4.548 91.4 .073 35.2 .462 -46.6 ! 16.4 900 .626 -160.7 4.094 88.3 .076 35.2 .449 -47.3 ! 15.4 1000 .625 -166.1 3.736 84.5 .077 35.4 .438 -48.2 ! 14.5 1200 .621 -175.4 3.129 78.3 .080 37.5 .419 -50.7 ! 12.9 1400 .626 177.5 2.686 73.0 .084 39.6 .410 -54.5 ! 11.5 1600 .624 171.3 2.369 68.3 .088 41.4 .417 -57.8 ! 10.5 1800 .620 164.7 2.143 63.8 .091 43.8 .422 -59.9 ! 9.6 2000 .626 158.3 1.933 59.1 .096 46.3 .419 -62.5 ! 8.7 2200 .631 153.2 1.743 56.1 .102 48.0 .405 -66.7 ! 7.8 2400 .638 148.9 1.604 52.5 .105 50.0 .407 -72.2 ! 7.2 2600 .642 144.7 1.482 48.3 .111 52.5 .420 -77.5 ! 6.6 2800 .642 140.1 1.370 43.9 .118 54.0 .437 -81.3 ! 6.0 3000 .642 135.6 1.294 41.6 .125 53.3 .442 -84.1 ! 5.5 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.20 .308 55.5 .221 1000 1.90 .304 103.3 .255 2000 3.00 .484 -174.4 .134