! Filename: BFG93AF.S2P Version: 2.0 ! Philips part #: BFG 93A Date: Jun 1990 ! Bias condition: Vce=8V, Ic=10mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .764 -23.0 25.164 166.0 .011 78.5 .963 -11.0 ! 43.2 100 .721 -54.8 22.161 147.7 .024 64.7 .861 -25.1 ! 36.0 200 .665 -93.7 17.007 127.1 .038 50.5 .668 -39.5 ! 29.7 300 .635 -118.3 13.004 114.5 .044 44.2 .535 -46.5 ! 26.0 400 .618 -134.5 10.372 106.2 .048 41.7 .451 -50.1 ! 23.4 500 .612 -145.7 8.575 100.2 .052 41.2 .400 -52.3 ! 21.5 600 .606 -153.9 7.277 95.4 .054 41.6 .367 -53.5 ! 19.9 700 .600 -160.7 6.302 91.5 .057 43.1 .347 -54.3 ! 18.5 800 .597 -166.2 5.550 88.0 .060 44.0 .333 -54.8 ! 17.3 900 .592 -171.1 4.969 85.4 .063 45.6 .323 -55.1 ! 16.3 1000 .595 -175.8 4.524 82.2 .066 46.3 .312 -55.5 ! 15.5 1200 .595 176.3 3.761 77.0 .072 49.4 .298 -57.6 ! 13.8 1400 .603 170.5 3.232 72.8 .079 51.1 .292 -61.4 ! 12.5 1600 .600 165.2 2.851 68.3 .086 52.8 .299 -64.5 ! 11.4 1800 .595 159.8 2.561 64.0 .092 54.3 .306 -65.9 ! 10.5 2000 .600 154.1 2.314 60.3 .101 55.9 .302 -67.6 ! 9.6 2200 .604 149.1 2.094 57.2 .109 56.1 .292 -71.6 ! 8.8 2400 .625 145.1 1.927 54.0 .114 57.5 .292 -77.7 ! 8.2 2600 .617 141.6 1.779 50.3 .121 58.4 .306 -83.2 ! 7.5 2800 .621 137.7 1.634 45.9 .130 59.1 .324 -86.5 ! 6.9 3000 .625 133.1 1.552 43.7 .138 57.2 .329 -88.8 ! 6.5 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.40 .215 60.2 .206 1000 2.00 .249 107.9 .250 2000 3.00 .460 -173.9 .136