! Filename: BFG93AG.S2P Version: 2.0 ! Philips part #: BFG 93A Date: Jun 1990 ! Bias condition: Vce=8V, Ic=20mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .672 -33.2 38.337 160.9 .010 75.5 .931 -16.3 ! 43.0 100 .630 -74.2 31.025 138.9 .021 60.2 .762 -34.8 ! 35.8 200 .600 -115.4 21.190 118.1 .030 48.4 .531 -50.2 ! 29.9 300 .587 -136.8 15.330 107.2 .034 46.4 .402 -56.4 ! 26.3 400 .583 -150.1 11.920 100.4 .038 46.5 .333 -59.8 ! 23.8 500 .580 -158.7 9.746 95.5 .042 48.4 .291 -61.6 ! 21.9 600 .579 -164.8 8.196 91.6 .046 50.1 .267 -62.7 ! 20.4 700 .576 -170.4 7.051 88.3 .049 52.5 .251 -63.0 ! 19.0 800 .577 -174.7 6.190 85.3 .054 54.1 .241 -63.2 ! 17.8 900 .573 -178.9 5.536 83.1 .058 55.2 .233 -63.2 ! 16.8 1000 .576 177.4 5.023 80.2 .062 56.3 .226 -63.4 ! 16.0 1200 .582 170.8 4.187 76.0 .070 58.6 .215 -65.6 ! 14.4 1400 .586 165.5 3.596 71.9 .079 59.8 .212 -69.8 ! 13.1 1600 .587 161.2 3.151 67.9 .088 60.2 .221 -72.4 ! 12.0 1800 .584 155.7 2.833 63.9 .096 60.7 .230 -72.9 ! 11.1 2000 .585 150.7 2.554 60.4 .106 61.6 .225 -74.1 ! 10.2 2200 .593 146.0 2.319 57.9 .115 61.1 .215 -78.4 ! 9.4 2400 .606 142.6 2.125 54.7 .122 61.5 .217 -85.3 ! 8.7 2600 .602 139.0 1.963 51.1 .129 61.8 .233 -91.1 ! 8.1 2800 .605 135.3 1.812 47.4 .139 62.0 .250 -93.6 ! 7.4 3000 .611 131.3 1.718 44.9 .147 59.1 .256 -95.5 ! 7.0