! Filename: BFG93AH.S2P Version: 2.0 ! Philips part #: BFG 93A Date: Jun 1990 ! Bias condition: Vce=8V, Ic=30mA ! IN LINE PINNING: same data as with cross emitter pinning. ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .630 -40.2 45.838 157.6 .010 73.9 .905 -19.5 ! 42.8 100 .595 -85.7 34.915 133.8 .019 57.5 .699 -39.6 ! 35.7 200 .578 -125.7 22.478 113.8 .027 48.7 .461 -54.3 ! 29.8 300 .573 -144.9 15.925 103.9 .031 48.5 .345 -59.7 ! 26.3 400 .573 -156.3 12.289 97.8 .035 50.4 .284 -62.5 ! 23.9 500 .573 -163.8 9.980 93.3 .039 52.8 .249 -63.9 ! 22.0 600 .573 -169.2 8.362 89.8 .043 54.7 .229 -65.2 ! 20.4 700 .569 -174.3 7.183 86.7 .047 56.7 .217 -65.2 ! 19.0 800 .569 -177.9 6.311 83.9 .052 58.3 .210 -65.2 ! 17.9 900 .568 178.2 5.637 82.0 .057 59.5 .204 -65.1 ! 16.9 1000 .571 174.7 5.122 79.2 .061 60.3 .198 -65.2 ! 16.1 1200 .578 168.8 4.244 75.1 .070 61.9 .189 -67.4 ! 14.5 1400 .581 163.7 3.636 71.3 .080 62.6 .188 -72.1 ! 13.2 1600 .583 159.9 3.204 67.4 .089 62.7 .198 -74.6 ! 12.1 1800 .577 154.8 2.867 63.6 .098 62.8 .208 -74.7 ! 11.1 2000 .586 149.9 2.593 60.1 .107 63.1 .204 -75.9 ! 10.3 2200 .595 145.3 2.348 57.9 .117 62.6 .194 -80.4 ! 9.5 2400 .603 142.2 2.165 54.5 .124 62.6 .197 -87.7 ! 8.8 2600 .599 138.8 1.992 51.0 .132 62.9 .214 -93.3 ! 8.1 2800 .604 134.6 1.849 47.1 .141 62.8 .231 -95.9 ! 7.5 3000 .611 130.2 1.749 44.6 .150 59.9 .237 -97.6 ! 7.1 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.10 .123 87.3 .263 1000 2.60 .216 121.4 .309 2000 3.60 .444 -169.0 .190