! Filename: BFG94A.S2P Version: 2.0 ! Philips part #: BFG 94 Date: May 1990 ! Bias condition: Vce=10V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .609 -29.1 32.100 159.5 .010 76.7 .925 -14.6 ! 40.5 100 .526 -65.4 25.660 136.9 .022 65.5 .758 -30.1 ! 33.3 200 .427 -104.2 17.250 115.9 .033 59.5 .539 -40.5 ! 27.1 300 .385 -128.2 12.430 104.5 .042 60.7 .425 -43.1 ! 23.5 400 .367 -143.8 9.720 96.9 .051 62.2 .360 -43.4 ! 21.0 500 .361 -154.5 7.910 91.4 .059 63.6 .323 -43.7 ! 19.0 600 .359 -163.1 6.660 87.0 .068 64.7 .297 -43.6 ! 17.5 700 .346 -169.8 5.780 83.1 .077 65.6 .280 -43.5 ! 16.1 800 .350 -176.3 5.080 79.8 .087 65.6 .266 -44.1 ! 15.0 900 .348 177.6 4.550 76.4 .096 66.0 .253 -44.7 ! 14.0 1000 .355 171.6 4.130 73.3 .104 65.5 .240 -45.8 ! 13.2 1200 .374 162.4 3.480 67.2 .122 65.6 .219 -49.3 ! 11.7 1400 .394 155.5 2.990 61.7 .142 64.2 .199 -54.9 ! 10.4 1600 .395 150.1 2.650 56.6 .159 63.0 .183 -61.1 ! 9.3 1800 .414 143.3 2.400 51.3 .176 61.8 .166 -66.8 ! 8.5 2000 .430 135.8 2.210 46.5 .197 60.2 .146 -73.9 ! 7.9 2200 .466 130.3 2.030 42.4 .214 57.4 .127 -86.9 ! 7.3 2400 .486 125.5 1.870 37.8 .227 56.1 .117 -104.2 ! 6.7 2600 .508 121.9 1.730 32.9 .245 55.0 .110 -119.0 ! 6.1 2800 .505 117.2 1.610 28.3 .270 52.5 .100 -129.7 ! 5.5 3000 .527 109.4 1.550 24.0 .281 47.7 .090 -144.9 ! 5.3 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 1.80 .112 98.1 .211 1000 2.25 .203 152.1 .210