! Filename: BFG94C.S2P Version: 2.0 ! Philips part #: BFG 94 Date: May 1990 ! Bias condition: Vce=10V, Ic=45mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .404 -48.4 50.030 150.0 .009 74.3 .836 -22.0 ! 40.0 100 .347 -97.6 33.550 124.0 .017 66.9 .587 -38.4 ! 32.9 200 .319 -134.5 19.730 105.9 .027 67.6 .385 -43.0 ! 27.1 300 .316 -152.0 13.620 97.2 .037 70.5 .304 -41.8 ! 23.6 400 .320 -162.4 10.460 91.3 .048 71.4 .262 -40.1 ! 21.2 500 .325 -169.4 8.420 86.8 .058 72.1 .239 -39.2 ! 19.2 600 .328 -175.0 7.070 83.3 .068 72.3 .222 -38.5 ! 17.7 700 .321 179.8 6.100 80.1 .078 72.2 .210 -38.6 ! 16.4 800 .325 175.1 5.370 77.0 .089 71.4 .199 -38.8 ! 15.3 900 .329 170.0 4.810 74.2 .099 70.8 .189 -39.4 ! 14.3 1000 .336 164.9 4.370 71.2 .108 69.9 .178 -40.1 ! 13.5 1200 .364 157.5 3.650 65.7 .129 68.8 .158 -43.1 ! 12.0 1400 .392 152.6 3.150 60.9 .149 66.8 .139 -48.2 ! 10.8 1600 .391 147.8 2.790 55.6 .168 64.9 .120 -54.1 ! 9.7 1800 .407 140.5 2.510 50.4 .186 63.0 .099 -60.5 ! 8.8 2000 .426 133.4 2.310 45.9 .207 60.7 .078 -70.5 ! 8.2 2200 .465 127.8 2.110 41.8 .224 57.7 .057 -92.9 ! 7.6 2400 .491 124.8 1.950 37.8 .238 56.1 .050 -125.7 ! 7.0 2600 .511 121.6 1.790 33.0 .255 54.6 .052 -155.3 ! 6.4 2800 .506 115.7 1.680 27.9 .279 52.0 .054 179.9 ! 5.8 3000 .527 108.7 1.610 23.7 .290 46.8 .066 154.9 ! 5.6 ! Noise data: ! Freq. Fmin Gamma-opt rn 500 2.70 .108 159.1 .241 1000 3.00 .295 -177.3 .204