! Filename: BFG97A.S2P Version: 2.0 ! Philips part #: BFG97 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .607 -58.5 29.329 145.9 .020 66.5 .814 -33.1 ! 36.1 100 .558 -114.5 19.634 118.7 .034 51.8 .511 -57.6 ! 28.8 200 .547 -150.0 11.300 100.6 .044 51.3 .293 -72.5 ! 23.0 300 .550 -164.7 7.769 91.7 .054 54.5 .206 -79.7 ! 19.6 400 .555 -173.8 5.902 85.4 .066 57.2 .163 -85.5 ! 17.1 500 .559 -136.3 4.765 80.2 .078 59.2 .137 -91.1 ! 15.3 600 .560 174.6 4.021 75.7 .089 60.5 .121 -95.8 ! 13.8 700 .558 169.7 3.478 71.6 .101 61.6 .110 -101.7 ! 12.5 800 .562 165.2 3.079 67.7 .113 61.7 .101 -108.1 ! 11.5 900 .566 160.6 2.750 64.1 .126 61.3 .094 -115.4 ! 10.5 1000 .573 156.5 2.503 61.0 .138 61.4 .090 -124.9 ! 9.7 1200 .594 149.0 2.111 54.0 .162 59.7 .094 -144.7 ! 8.4 1400 .612 142.7 1.838 47.7 .182 57.8 .110 -160.4 ! 7.4 1600 .620 137.2 1.624 41.1 .206 56.6 .131 -171.8 ! 6.4 1800 .629 130.1 1.481 35.0 .230 52.9 .150 177.5 ! 5.7 2000 .654 123.1 1.368 29.9 .251 51.7 .176 166.5 ! 5.3 2200 .685 117.5 1.250 24.5 .268 49.0 .211 157.5 ! 4.9 2400 .705 113.2 1.138 20.3 .281 47.9 .248 150.5 ! 4.4 2600 .705 107.9 1.063 15.0 .310 44.3 .276 143.5 ! 3.9 2800 .702 101.5 .976 9.6 .319 39.5 .296 134.9 ! 3.1 3000 .730 94.3 .928 5.4 .336 38.0 .324 125.6 ! 3.1