! Filename: BFG97B.S2P Version: 2.0 ! Philips part #: BFG97 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .471 -88.5 42.588 136.2 .016 64.6 .700 -46.7 ! 36.6 100 .502 -139.4 23.774 110.4 .026 57.0 .384 -75.8 ! 29.5 200 .522 -163.6 12.790 96.2 .038 61.4 .215 -98.2 ! 23.7 300 .531 -173.9 8.665 89.1 .051 64.7 .155 -114.1 ! 20.3 400 .538 179.5 6.544 83.7 .065 66.3 .129 -127.2 ! 17.9 500 .541 174.8 5.282 79.1 .079 67.2 .117 -138.9 ! 16.0 600 .544 170.5 4.453 75.3 .092 67.0 .111 -148.3 ! 14.6 700 .544 166.3 3.843 71.4 .105 66.8 .107 -156.7 ! 13.3 800 .545 162.3 3.387 67.9 .120 66.2 .106 -165.6 ! 12.2 900 .552 158.1 3.026 64.6 .132 65.3 .108 -173.8 ! 11.2 1000 .559 154.2 2.752 61.5 .145 64.2 .114 178.2 ! 10.5 1200 .580 147.3 2.315 55.2 .172 61.7 .132 166.4 ! 9.1 1400 .598 141.3 2.003 49.4 .192 58.9 .152 158.8 ! 8.1 1600 .609 136.2 1.770 43.2 .217 57.1 .171 153.2 ! 7.1 1800 .617 129.4 1.617 37.1 .241 52.6 .192 146.6 ! 6.4 2000 .643 122.6 1.486 32.3 .262 50.8 .215 139.7 ! 6.0 2200 .673 116.9 1.355 27.3 .278 47.6 .245 134.3 ! 5.5 2400 .696 112.9 1.245 23.6 .290 46.5 .275 129.8 ! 5.1 2600 .695 107.9 1.165 17.9 .317 42.5 .295 124.5 ! 4.6 2800 .696 101.4 1.069 13.2 .324 38.1 .309 117.5 ! 3.9 3000 .719 94.2 1.022 8.4 .338 36.2 .333 110.1 ! 3.9