! Filename: BFG97D.S2P Version: 2.0 ! Philips part #: BFG97 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .413 -127.0 54.004 125.8 .011 67.6 .564 -61.9 ! 37.1 100 .488 -158.7 26.202 104.1 .021 67.1 .290 -95.6 ! 29.9 200 .512 -173.1 13.627 93.0 .035 72.1 .182 -124.9 ! 24.2 300 .523 179.7 9.172 87.1 .050 72.7 .154 -144.1 ! 20.7 400 .529 175.0 6.916 82.3 .065 72.4 .146 -156.8 ! 18.3 500 .533 171.4 5.563 78.3 .080 71.9 .145 -166.6 ! 16.4 600 .536 167.8 4.682 74.8 .094 70.9 .143 -174.4 ! 15.0 700 .537 164.0 4.034 71.1 .108 70.1 .146 179.4 ! 13.7 800 .539 160.2 3.549 67.8 .123 68.7 .149 172.9 ! 12.6 900 .546 156.6 3.181 64.8 .137 67.3 .153 166.7 ! 11.7 1000 .553 152.7 2.895 61.9 .150 66.0 .162 161.1 ! 10.9 1200 .578 146.1 2.422 55.8 .177 63.0 .182 152.5 ! 9.6 1400 .598 140.4 2.092 50.4 .198 59.7 .201 146.6 ! 8.5 1600 .607 135.3 1.848 44.5 .223 57.8 .220 141.5 ! 7.5 1800 .615 128.4 1.679 38.5 .247 53.1 .239 135.5 ! 6.8 2000 .642 122.0 1.547 33.8 .269 50.7 .262 129.5 ! 6.4 2200 .672 116.5 1.411 29.1 .285 47.5 .290 124.6 ! 6.0 2400 .693 112.5 1.299 25.9 .296 46.2 .315 120.5 ! 5.6 2600 .692 107.5 1.213 20.2 .322 42.1 .332 115.4 ! 5.0 2800 .693 100.7 1.111 15.7 .330 37.2 .343 108.8 ! 4.3 3000 .719 93.8 1.070 11.5 .342 35.4 .364 101.8 ! 4.4