! Filename: BFG97E.S2P Version: 2.0 ! Philips part #: BFG97 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .638 -52.7 29.333 147.6 .018 68.5 .833 -29.0 ! 36.8 100 .560 -106.9 20.230 120.6 .031 53.4 .544 -50.3 ! 29.3 200 .531 -144.7 11.842 101.9 .042 52.1 .324 -60.8 ! 23.4 300 .527 -161.3 8.170 92.7 .052 54.8 .236 -63.6 ! 19.9 400 .530 -170.8 6.218 86.3 .063 57.9 .193 -65.7 ! 17.5 500 .533 -177.5 5.026 81.1 .074 59.5 .166 -67.3 ! 15.6 600 .535 177.0 4.252 76.7 .085 60.7 .150 -69.4 ! 14.1 700 .532 171.9 3.674 72.6 .097 62.1 .137 -72.4 ! 12.8 800 .532 167.0 3.243 68.6 .108 61.9 .127 -75.5 ! 11.7 900 .539 162.4 2.901 65.1 .119 62.0 .116 -79.1 ! 10.8 1000 .548 158.1 2.629 62.0 .130 61.8 .107 -85.7 ! 10.0 1200 .570 150.6 2.222 54.9 .154 60.8 .098 -102.3 ! 8.7 1400 .590 144.1 1.937 48.8 .173 58.7 .099 -121.2 ! 7.6 1600 .598 138.7 1.712 42.0 .195 58.1 .109 -138.4 ! 6.6 1800 .609 131.5 1.559 35.8 .218 54.4 .122 -153.5 ! 5.9 2000 .634 124.7 1.432 30.8 .238 53.5 .140 -169.6 ! 5.4 2200 .669 118.9 1.313 25.3 .256 50.8 .171 177.2 ! 5.1 2400 .688 114.6 1.197 20.6 .271 49.9 .206 166.8 ! 4.5 2600 .691 109.5 1.118 15.4 .298 46.6 .236 158.0 ! 4.0 2800 .691 102.8 1.027 9.8 .310 42.2 .255 148.5 ! 3.3 3000 .722 95.6 .972 5.4 .327 40.6 .282 137.9 ! 3.3