! Filename: BFG97G.S2P Version: 2.0 ! Philips part #: BFG97 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .437 -102.2 53.674 130.5 .013 61.1 .629 -49.8 ! 37.7 100 .474 -146.2 27.244 106.8 .021 60.7 .326 -76.3 ! 30.3 200 .482 -166.9 14.286 95.1 .035 67.9 .175 -95.5 ! 24.4 300 .496 -174.8 9.637 88.4 .048 69.1 .124 -110.5 ! 21.0 400 .505 179.5 7.339 82.9 .062 69.9 .103 -123.7 ! 18.6 500 .491 174.2 5.901 79.2 .077 70.3 .091 -133.9 ! 16.7 600 .511 169.7 4.931 75.9 .090 69.9 .085 -143.1 ! 15.2 700 .513 166.5 4.261 72.5 .103 69.3 .082 -152.8 ! 13.9 800 .519 163.6 3.772 69.2 .117 67.9 .077 -162.6 ! 12.9 900 .521 159.0 3.344 66.0 .129 67.0 .078 -172.4 ! 11.9 1000 .539 155.1 3.030 63.3 .142 65.6 .084 -179.9 ! 11.2 1200 .554 148.2 2.534 56.6 .169 63.5 .102 164.6 ! 9.7 1400 .571 143.4 2.259 51.3 .187 60.3 .122 157.5 ! 8.9 1600 .585 139.3 1.947 45.8 .213 58.6 .139 152.0 ! 7.7 1800 .592 130.7 1.767 39.1 .237 53.9 .157 145.6 ! 6.9 2000 .622 124.8 1.630 34.7 .256 52.2 .182 138.3 ! 6.5 2200 .649 118.4 1.474 29.5 .275 49.4 .213 132.7 ! 5.9 2400 .655 115.2 1.360 27.1 .286 48.5 .241 128.3 ! 5.4 2600 .674 111.2 1.285 21.2 .312 44.2 .266 123.5 ! 5.1 2800 .675 104.4 1.170 16.0 .319 39.7 .280 117.3 ! 4.4 3000 .698 97.2 1.130 12.1 .335 38.1 .302 109.8 ! 4.4