! Filename: BFG97H.S2P Version: 2.0 ! Philips part #: BFG97 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .421 -112.5 57.018 126.8 .011 60.6 .575 -54.9 ! 37.7 100 .470 -152.3 27.744 104.6 .021 61.0 .287 -81.8 ! 30.3 200 .483 -169.6 14.399 94.0 .033 69.8 .157 -103.7 ! 24.4 300 .490 -177.5 9.723 87.6 .048 71.9 .116 -120.3 ! 21.0 400 .490 178.8 7.379 82.3 .063 71.2 .101 -134.4 ! 18.6 500 .495 172.9 5.943 78.7 .078 71.6 .093 -145.7 ! 16.7 600 .507 169.7 4.950 75.6 .091 70.7 .089 -154.2 ! 15.2 700 .508 166.5 4.283 72.1 .104 70.2 .089 -163.4 ! 14.0 800 .506 164.4 3.784 69.2 .118 68.3 .086 -172.8 ! 12.9 900 .512 159.1 3.367 65.8 .131 67.8 .088 178.6 ! 11.9 1000 .535 155.0 3.038 63.1 .144 65.7 .094 171.6 ! 11.2 1200 .545 148.4 2.556 56.4 .169 63.7 .115 159.1 ! 9.7 1400 .577 142.1 2.270 51.5 .190 60.2 .138 153.0 ! 9.0 1600 .569 138.2 1.955 46.1 .215 58.8 .154 147.9 ! 7.6 1800 .592 131.6 1.767 38.9 .239 54.3 .171 141.3 ! 6.9 2000 .626 122.8 1.644 34.7 .258 51.7 .196 135.2 ! 6.6 2200 .641 118.2 1.483 29.7 .276 49.4 .226 129.6 ! 5.9 2400 .678 115.3 1.366 27.3 .289 48.1 .255 125.2 ! 5.7 2600 .684 110.5 1.284 21.1 .314 44.0 .277 120.7 ! 5.3 2800 .673 103.3 1.171 16.3 .321 39.7 .290 114.8 ! 4.4 3000 .702 97.1 1.140 12.1 .336 38.0 .313 107.2 ! 4.5