! Filename: BFQ149A.S2P Version: 2.0 ! Philips part #: BFQ149 Date: Aug 1990 ! Bias condition: Vce=-5V, Ic=-15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .339 -83.8 23.245 143.0 .023 69.5 .783 -34.0 ! 32.0 100 .403 -134.7 14.089 115.6 .041 63.2 .485 -57.6 ! 24.9 200 .430 -162.7 7.858 98.0 .064 66.0 .288 -70.0 ! 19.2 300 .441 -176.1 5.395 88.8 .088 68.4 .218 -75.7 ! 15.8 400 .449 175.2 4.117 82.1 .112 69.3 .187 -80.3 ! 13.4 500 .454 168.2 3.348 76.7 .136 69.5 .173 -84.4 ! 11.6 600 .461 162.0 2.829 71.9 .160 69.3 .166 -88.3 ! 10.2 700 .467 156.2 2.474 67.5 .184 68.5 .164 -92.4 ! 9.1 800 .478 150.8 2.201 63.4 .208 67.5 .163 -96.3 ! 8.1 900 .487 145.9 1.992 59.5 .231 66.3 .164 -100.7 ! 7.3 1000 .502 141.2 1.822 55.9 .253 65.3 .165 -105.7 ! 6.6 1200 .531 133.5 1.574 49.5 .295 63.0 .175 -116.4 ! 5.5 1400 .555 127.2 1.408 43.8 .338 60.7 .191 -125.9 ! 4.7 1600 .576 120.9 1.287 37.9 .382 56.9 .199 -129.2 ! 4.1 1800 .604 113.1 1.189 34.4 .410 55.0 .225 -134.1 ! 3.7 2000 .607 106.5 1.121 28.8 .446 52.5 .247 -143.8 ! 3.3 2200 .642 102.6 1.060 25.9 .477 50.6 .273 -151.6 ! 3.2 2400 .655 99.9 1.003 22.4 .507 48.1 .308 -158.3 ! 2.9 2600 .655 96.8 .936 19.4 .525 45.4 .334 -161.7 ! 2.4 2800 .649 92.3 .906 16.9 .550 43.4 .359 -164.7 ! 2.1 3000 .654 87.8 .873 14.0 .582 40.8 .376 -169.6 ! 1.9