! Filename: BFQ149B.S2P Version: 2.0 ! Philips part #: BFQ149 Date: Aug 1990 ! Bias condition: Vce=-5V, Ic=-30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .279 -130.4 28.157 136.7 .018 72.6 .689 -42.3 ! 32.1 100 .389 -159.0 15.505 110.5 .035 72.1 .389 -67.8 ! 25.2 200 .421 -175.5 8.364 95.2 .061 74.7 .227 -82.8 ! 19.5 300 .432 175.4 5.696 87.1 .089 75.3 .173 -91.3 ! 16.1 400 .441 168.8 4.333 81.1 .116 74.4 .152 -97.9 ! 13.8 500 .446 163.0 3.515 76.1 .142 73.4 .143 -103.5 ! 12.0 600 .453 157.8 2.968 71.7 .168 72.2 .140 -107.8 ! 10.5 700 .458 152.8 2.594 67.5 .194 70.6 .142 -112.0 ! 9.4 800 .469 147.8 2.305 63.6 .219 69.2 .143 -116.1 ! 8.4 900 .479 143.3 2.084 59.9 .243 67.4 .147 -120.1 ! 7.6 1000 .492 138.9 1.904 56.5 .266 65.8 .151 -125.2 ! 6.9 1200 .522 131.7 1.646 50.4 .309 62.9 .166 -134.5 ! 5.8 1400 .545 125.8 1.469 44.6 .353 60.2 .184 -142.2 ! 5.0 1600 .565 120.0 1.344 38.8 .397 56.0 .190 -144.7 ! 4.4 1800 .592 112.2 1.244 35.4 .424 53.9 .215 -147.5 ! 4.0 2000 .595 106.2 1.170 29.7 .458 51.1 .240 -155.8 ! 3.5 2200 .630 102.5 1.107 26.8 .488 49.0 .267 -162.4 ! 3.4 2400 .644 99.9 1.048 23.2 .516 46.6 .301 -167.7 ! 3.1 2600 .646 97.0 .978 20.0 .531 43.8 .325 -170.2 ! 2.6 2800 .640 92.7 .944 17.3 .554 41.8 .347 -172.3 ! 2.3 3000 .649 88.4 .910 14.0 .584 39.2 .364 -176.7 ! 2.2