! Filename: BFQ149C.S2P Version: 2.0 ! Philips part #: BFQ149 Date: Aug 1990 ! Bias condition: Vce=-5V, Ic=-50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .323 -157.0 29.582 133.6 .015 76.3 .621 -46.5 ! 32.0 100 .409 -170.7 15.627 108.2 .033 77.9 .338 -73.0 ! 25.2 200 .433 178.4 8.323 93.9 .061 78.8 .198 -89.4 ! 19.5 300 .443 171.5 5.655 86.2 .089 77.8 .155 -99.2 ! 16.1 400 .451 166.0 4.297 80.4 .117 76.5 .139 -106.9 ! 13.7 500 .456 160.8 3.485 75.5 .144 74.9 .134 -112.4 ! 11.9 600 .463 156.0 2.942 71.2 .171 73.4 .134 -116.7 ! 10.5 700 .468 151.1 2.570 67.1 .197 71.6 .137 -120.7 ! 9.4 800 .479 146.5 2.284 63.2 .223 69.8 .140 -124.4 ! 8.4 900 .489 142.1 2.065 59.5 .247 68.0 .145 -128.3 ! 7.6 1000 .502 137.9 1.887 56.2 .270 66.3 .150 -132.8 ! 6.9 1200 .531 131.0 1.629 50.1 .314 63.1 .167 -141.3 ! 5.8 1400 .554 125.1 1.458 44.5 .358 60.2 .188 -148.5 ! 5.0 1600 .573 119.3 1.329 38.9 .402 55.9 .191 -150.5 ! 4.4 1800 .599 111.7 1.235 35.5 .429 53.7 .217 -152.2 ! 4.0 2000 .603 105.5 1.162 29.8 .463 50.8 .243 -160.5 ! 3.5 2200 .636 101.8 1.101 26.8 .493 48.8 .271 -166.6 ! 3.4 2400 .651 99.4 1.040 23.3 .521 46.1 .306 -171.3 ! 3.2 2600 .650 96.5 .972 20.2 .535 43.4 .328 -173.4 ! 2.6 2800 .646 92.4 .938 17.6 .558 41.3 .350 -175.5 ! 2.4 3000 .653 88.0 .906 14.2 .587 38.7 .366 -179.7 ! 2.2