! Filename: BFQ149D.S2P Version: 2.0 ! Philips part #: BFQ149 Date: Aug 1990 ! Bias condition: Vce=-5V, Ic=-70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .375 -167.6 28.808 132.4 .014 78.1 .570 -47.9 ! 31.6 100 .437 -175.9 14.996 107.3 .032 80.4 .308 -74.4 ! 24.9 200 .456 175.8 7.955 93.3 .061 80.1 .182 -91.0 ! 19.2 300 .465 169.7 5.402 85.6 .090 79.1 .145 -100.9 ! 15.8 400 .472 164.7 4.104 79.8 .117 77.4 .132 -108.5 ! 13.4 500 .477 159.7 3.331 74.9 .144 75.6 .129 -114.0 ! 11.6 600 .484 155.1 2.812 70.6 .172 74.0 .131 -118.2 ! 10.2 700 .491 150.3 2.459 66.4 .198 72.2 .135 -122.2 ! 9.1 800 .500 145.8 2.185 62.5 .223 70.3 .138 -125.7 ! 8.1 900 .510 141.4 1.978 58.8 .248 68.4 .144 -129.6 ! 7.3 1000 .523 137.4 1.808 55.5 .271 66.6 .150 -133.9 ! 6.6 1200 .552 130.4 1.564 49.4 .315 63.5 .168 -142.5 ! 5.6 1400 .574 124.5 1.399 43.8 .360 60.5 .190 -149.5 ! 4.8 1600 .590 118.5 1.279 38.3 .403 56.2 .193 -151.1 ! 4.2 1800 .618 111.1 1.190 35.0 .431 54.0 .221 -152.9 ! 3.8 2000 .621 104.7 1.120 29.3 .466 50.9 .247 -161.4 ! 3.4 2200 .652 101.0 1.064 26.6 .495 48.9 .276 -167.3 ! 3.3 2400 .665 98.5 1.007 23.1 .522 46.3 .310 -172.0 ! 3.0 2600 .662 95.7 .941 20.0 .537 43.4 .333 -174.1 ! 2.5 2800 .655 91.3 .910 17.6 .560 41.3 .354 -176.2 ! 2.2 3000 .661 87.1 .880 14.4 .589 38.8 .371 179.6 ! 2.0