! Filename: BFQ149E.S2P Version: 2.0 ! Philips part #: BFQ149 Date: Aug 1990 ! Bias condition: Vce=-10V, Ic=-15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .391 -67.5 24.746 144.4 .021 70.9 .799 -30.4 ! 33.0 100 .383 -121.4 15.315 117.0 .039 63.5 .508 -50.9 ! 25.7 200 .383 -154.7 8.617 99.2 .061 65.9 .312 -59.2 ! 19.8 300 .389 -170.7 5.923 90.0 .084 68.5 .241 -61.7 ! 16.4 400 .395 179.3 4.520 83.4 .106 69.2 .208 -64.0 ! 14.0 500 .400 171.4 3.671 78.1 .129 69.6 .191 -66.5 ! 12.2 600 .408 164.8 3.100 73.4 .152 69.5 .183 -69.3 ! 10.8 700 .413 158.6 2.708 69.1 .174 68.8 .178 -72.6 ! 9.6 800 .425 153.0 2.404 65.0 .197 67.9 .175 -76.1 ! 8.6 900 .436 147.5 2.172 61.2 .219 66.9 .174 -80.2 ! 7.8 1000 .449 142.9 1.981 57.7 .240 65.8 .171 -84.8 ! 7.0 1200 .481 135.1 1.709 51.3 .280 63.7 .172 -95.7 ! 5.9 1400 .510 128.8 1.524 45.5 .321 61.6 .180 -106.9 ! 5.1 1600 .529 122.3 1.382 39.8 .360 58.2 .182 -108.2 ! 4.4 1800 .559 114.4 1.276 36.1 .390 56.4 .212 -116.3 ! 3.9 2000 .568 108.3 1.199 30.3 .425 53.9 .225 -128.4 ! 3.5 2200 .608 104.3 1.129 27.1 .456 52.1 .245 -138.0 ! 3.3 2400 .624 101.6 1.065 23.4 .486 49.8 .277 -146.5 ! 3.0 2600 .629 98.8 .992 20.2 .504 47.2 .303 -150.8 ! 2.5 2800 .626 94.1 .954 17.7 .530 45.4 .329 -154.3 ! 2.2 3000 .634 89.5 .918 14.6 .561 42.8 .345 -159.8 ! 2.0