! Filename: BFQ149F.S2P Version: 2.0 ! Philips part #: BFQ149 Date: Aug 1990 ! Bias condition: Vce=-10V, Ic=-30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .298 -101.2 31.095 138.4 .018 73.8 .697 -39.1 ! 33.2 100 .344 -145.8 17.299 110.8 .034 71.6 .401 -60.3 ! 26.1 200 .346 -169.0 9.284 96.4 .058 73.5 .235 -68.8 ! 20.2 300 .380 178.8 6.315 87.9 .085 74.3 .180 -72.9 ! 16.8 400 .372 171.5 4.873 81.8 .111 73.7 .156 -76.0 ! 14.5 500 .376 166.6 3.874 77.3 .136 73.6 .143 -80.1 ! 12.5 600 .400 161.2 3.313 73.4 .159 71.8 .135 -83.8 ! 11.2 700 .408 155.0 2.838 69.2 .184 70.7 .134 -88.1 ! 9.9 800 .418 147.9 2.540 65.5 .207 69.4 .135 -93.2 ! 9.0 900 .412 144.3 2.282 62.0 .230 67.6 .135 -98.6 ! 8.1 1000 .418 140.4 2.098 57.9 .253 66.0 .137 -104.0 ! 7.4 1200 .472 134.1 1.790 52.2 .293 63.5 .147 -114.2 ! 6.2 1400 .483 127.1 1.617 45.8 .336 60.9 .157 -125.7 ! 5.4 1600 .511 121.9 1.462 40.6 .376 56.6 .160 -123.8 ! 4.7 1800 .537 112.6 1.382 36.3 .405 54.9 .192 -132.5 ! 4.4 2000 .533 107.1 1.265 31.5 .436 52.4 .205 -144.2 ! 3.7 2200 .597 104.8 1.203 29.1 .465 50.3 .230 -151.1 ! 3.8 2400 .590 101.5 1.130 24.4 .496 47.8 .263 -157.9 ! 3.2 2600 .638 99.8 1.062 21.6 .511 45.3 .286 -161.9 ! 3.2 2800 .607 95.8 1.006 19.1 .536 43.5 .310 -164.8 ! 2.5 3000 .643 92.2 .969 14.9 .561 40.9 .329 -169.9 ! 2.5