! Filename: BFQ149G.S2P Version: 2.0 ! Philips part #: BFQ149 Date: Aug 1990 ! Bias condition: Vce=-10V, Ic=-50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .268 -124.4 33.698 134.0 .016 72.7 .620 -43.9 ! 33.0 100 .338 -156.9 17.704 107.6 .032 75.1 .339 -64.2 ! 26.0 200 .350 -175.0 9.346 94.4 .058 76.5 .197 -72.5 ! 20.2 300 .379 175.2 6.342 86.7 .085 76.8 .153 -77.2 ! 16.8 400 .373 170.2 4.875 80.7 .112 75.6 .134 -81.1 ! 14.5 500 .385 164.2 3.871 76.6 .138 74.8 .124 -85.9 ! 12.5 600 .391 159.7 3.302 72.8 .163 72.7 .120 -90.8 ! 11.2 700 .402 151.9 2.849 68.5 .188 71.3 .120 -95.3 ! 9.9 800 .417 146.7 2.535 65.0 .212 69.7 .123 -100.1 ! 9.0 900 .420 143.1 2.290 61.6 .234 67.8 .126 -106.1 ! 8.1 1000 .417 138.7 2.098 57.8 .257 66.2 .128 -111.8 ! 7.3 1200 .476 134.1 1.789 52.0 .299 63.3 .141 -121.4 ! 6.3 1400 .506 126.7 1.624 45.7 .342 60.6 .155 -132.2 ! 5.6 1600 .513 121.9 1.455 40.1 .381 56.5 .153 -131.0 ! 4.7 1800 .537 110.7 1.365 36.5 .409 54.5 .188 -138.2 ! 4.3 2000 .536 106.5 1.260 31.6 .440 52.0 .204 -149.5 ! 3.7 2200 .609 105.4 1.193 28.5 .469 49.8 .230 -156.3 ! 3.8 2400 .604 101.7 1.117 24.7 .500 47.2 .263 -162.4 ! 3.2 2600 .638 98.8 1.056 21.1 .514 44.8 .286 -165.7 ! 3.1 2800 .611 95.0 1.004 19.0 .538 43.1 .311 -168.6 ! 2.5 3000 .634 91.2 .961 16.0 .564 40.4 .330 -173.0 ! 2.4