! Filename: BFQ149H.S2P Version: 2.0 ! Philips part #: BFQ149 Date: Aug 1990 ! Bias condition: Vce=-10V, Ic=-70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .286 -137.8 33.887 131.9 .015 75.2 .576 -45.6 ! 32.7 100 .350 -163.5 17.349 106.1 .032 76.3 .307 -65.3 ! 25.8 200 .368 -179.7 9.099 93.6 .057 77.9 .180 -72.8 ! 20.0 300 .387 174.5 6.167 86.0 .085 77.7 .142 -77.4 ! 16.6 400 .397 167.3 4.752 80.3 .111 76.2 .126 -81.4 ! 14.4 500 .396 163.4 3.775 75.9 .138 75.5 .118 -86.0 ! 12.3 600 .405 159.0 3.211 72.2 .163 73.3 .115 -91.6 ! 11.0 700 .413 152.5 2.758 68.0 .188 72.0 .116 -95.9 ! 9.7 800 .428 148.0 2.468 64.6 .213 70.3 .120 -101.3 ! 8.8 900 .424 143.6 2.230 61.2 .234 68.3 .124 -107.1 ! 7.9 1000 .441 137.6 2.042 57.5 .258 66.6 .128 -113.0 ! 7.2 1200 .487 132.7 1.744 51.5 .298 63.5 .141 -122.1 ! 6.1 1400 .509 126.4 1.573 45.0 .343 60.9 .155 -133.5 ! 5.3 1600 .526 119.5 1.425 40.1 .381 56.7 .151 -133.1 ! 4.6 1800 .559 111.0 1.336 36.1 .411 54.7 .189 -139.1 ! 4.3 2000 .561 105.9 1.235 31.4 .442 52.3 .207 -150.4 ! 3.7 2200 .610 102.7 1.167 28.3 .472 50.1 .235 -157.2 ! 3.6 2400 .604 100.0 1.096 24.2 .502 47.4 .268 -162.9 ! 3.1 2600 .645 98.2 1.027 20.9 .516 44.9 .290 -166.4 ! 3.0 2800 .617 94.0 .991 19.7 .541 43.2 .314 -169.3 ! 2.5 3000 .650 90.7 .951 14.7 .566 40.3 .333 -174.2 ! 2.5