! Filename: BFQ18AB.S2P Version: 2.0 ! Philips part #: BFQ18A Date: May 1990 ! Bias condition: Vce=10V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .594 -40.6 21.343 142.8 .025 66.8 .786 -32.1 ! 32.7 100 .489 -84.1 14.231 122.3 .045 59.2 .534 -48.5 ! 25.7 200 .393 -126.6 8.707 104.0 .068 59.2 .353 -60.3 ! 20.1 300 .388 -153.6 6.078 92.0 .087 62.6 .276 -66.3 ! 16.7 400 .388 -169.6 4.645 84.3 .105 64.8 .238 -70.8 ! 14.3 500 .427 -178.3 3.777 78.7 .126 66.2 .218 -74.8 ! 12.6 600 .419 176.2 3.194 74.6 .148 68.1 .204 -78.7 ! 11.1 700 .439 170.8 2.782 69.5 .168 69.0 .202 -81.8 ! 10.0 800 .455 166.1 2.492 66.2 .192 68.7 .204 -85.6 ! 9.1 900 .435 161.3 2.281 61.8 .214 68.3 .211 -89.7 ! 8.3 1000 .462 158.8 2.091 58.5 .236 67.7 .217 -94.1 ! 7.7 1200 .495 146.7 1.789 51.0 .278 66.6 .232 -103.8 ! 6.5 1400 .532 139.4 1.588 45.2 .324 65.6 .245 -113.9 ! 5.7 1600 .557 132.8 1.435 39.0 .367 62.3 .250 -115.7 ! 5.0 1800 .580 125.2 1.351 35.8 .405 60.8 .294 -124.8 ! 4.8 2000 .625 122.0 1.262 30.2 .449 58.8 .316 -133.1 ! 4.6 2200 .643 117.9 1.178 26.7 .486 56.8 .348 -141.5 ! 4.3 2400 .663 111.4 1.114 23.8 .528 53.7 .385 -147.7 ! 4.1 2600 .674 109.0 1.027 19.7 .550 50.7 .410 -152.5 ! 3.7 2800 .683 105.8 1.013 16.4 .583 48.8 .441 -156.5 ! 3.8 3000 .692 98.8 .996 12.8 .619 46.0 .469 -162.3 ! 3.9