! Filename: BFQ18AC.S2P Version: 2.0 ! Philips part #: BFQ18A Date: May 1990 ! Bias condition: Vce=10V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .619 -49.3 25.743 144.2 .027 67.4 .827 -32.5 ! 35.3 100 .453 -96.1 15.810 117.7 .046 55.6 .529 -56.9 ! 26.4 200 .376 -134.5 9.077 101.5 .067 58.4 .319 -70.0 ! 20.3 300 .376 -157.7 6.300 91.1 .088 62.7 .244 -75.8 ! 16.9 400 .383 -171.6 4.839 84.2 .108 65.0 .212 -80.8 ! 14.6 500 .403 -178.6 3.931 78.8 .129 66.3 .195 -85.7 ! 12.8 600 .411 175.2 3.337 75.0 .151 67.4 .184 -90.6 ! 11.4 700 .414 170.9 2.902 70.0 .174 67.9 .180 -94.2 ! 10.2 800 .432 166.0 2.594 66.6 .197 67.8 .182 -98.4 ! 9.3 900 .419 160.2 2.375 62.5 .220 67.0 .188 -102.0 ! 8.5 1000 .433 157.3 2.179 59.4 .242 66.2 .193 -106.3 ! 7.8 1200 .463 146.1 1.868 52.0 .282 64.8 .208 -114.6 ! 6.7 1400 .512 140.0 1.663 46.8 .328 63.6 .224 -123.7 ! 6.0 1600 .539 132.6 1.488 40.6 .369 60.1 .225 -124.8 ! 5.2 1800 .542 124.0 1.409 37.1 .405 58.8 .270 -131.1 ! 4.8 2000 .584 121.1 1.326 31.3 .445 56.9 .294 -139.7 ! 4.7 2200 .633 118.6 1.231 27.9 .482 55.1 .327 -146.6 ! 4.5 2400 .651 112.4 1.175 24.2 .519 52.0 .363 -152.0 ! 4.4 2600 .645 109.6 1.076 19.1 .541 49.4 .387 -156.2 ! 3.7 2800 .661 106.9 1.058 16.5 .569 47.6 .418 -159.6 ! 3.8 3000 .686 99.8 1.028 13.0 .604 44.8 .445 -164.8 ! 4.0