! Filename: BFQ18AD.S2P Version: 2.0 ! Philips part #: BFQ18A Date: May 1990 ! Bias condition: Vce=10V, Ic=70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .662 -52.5 26.992 145.0 .027 66.2 .820 -33.6 ! 36.0 100 .501 -100.6 16.740 117.6 .047 57.3 .520 -58.9 ! 27.1 200 .412 -138.5 9.406 99.6 .068 58.4 .312 -74.2 ! 20.7 300 .394 -157.1 6.497 90.6 .089 62.5 .235 -81.8 ! 17.2 400 .394 -169.1 4.940 84.1 .110 64.9 .202 -87.6 ! 14.8 500 .398 -178.2 4.020 78.8 .132 66.1 .185 -92.2 ! 13.0 600 .400 175.3 3.402 74.0 .154 66.9 .177 -96.7 ! 11.5 700 .403 168.3 2.961 69.9 .176 66.8 .174 -101.2 ! 10.3 800 .408 162.3 2.639 65.9 .199 66.6 .176 -105.3 ! 9.4 900 .419 157.4 2.380 62.1 .221 65.9 .180 -110.4 ! 8.5 1000 .433 152.0 2.171 58.7 .242 65.5 .185 -114.4 ! 7.8 1200 .465 144.3 1.867 52.3 .284 64.2 .200 -122.6 ! 6.7 1400 .498 138.0 1.666 45.9 .328 62.0 .218 -130.6 ! 5.9 1600 .514 131.9 1.500 40.8 .373 59.8 .214 -130.9 ! 5.1 1800 .531 123.3 1.389 36.9 .403 58.7 .263 -136.3 ! 4.6 2000 .544 119.1 1.304 31.6 .443 56.0 .285 -147.5 ! 4.2 2200 .591 114.5 1.224 27.8 .480 53.7 .319 -152.7 ! 4.1 2400 .615 111.4 1.145 23.8 .515 50.9 .355 -159.0 ! 3.8 2600 .637 107.7 1.066 20.4 .534 48.2 .380 -163.4 ! 3.5 2800 .637 102.9 1.032 16.8 .566 46.4 .411 -166.4 ! 3.3 3000 .652 98.5 .984 13.8 .598 43.3 .436 -171.0 ! 3.2