! Filename: BFQ18AE.S2P Version: 2.0 ! Philips part #: BFQ18A Date: May 1990 ! Bias condition: Vce=10V, Ic=100mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .643 -49.9 26.561 143.3 .027 68.3 .807 -34.2 ! 35.4 100 .464 -96.0 16.118 116.8 .047 57.0 .509 -59.1 ! 26.5 200 .362 -135.8 9.205 100.8 .069 59.2 .304 -73.3 ! 20.3 300 .362 -157.6 6.337 90.5 .090 63.1 .231 -80.3 ! 16.9 400 .374 -172.5 4.851 83.9 .112 65.6 .199 -85.8 ! 14.5 500 .391 -177.8 3.946 78.7 .135 66.5 .184 -91.5 ! 12.8 600 .391 176.3 3.342 74.8 .158 67.0 .172 -96.5 ! 11.3 700 .393 171.4 2.915 69.9 .181 67.6 .168 -100.4 ! 10.1 800 .407 165.7 2.597 66.5 .205 67.0 .169 -104.5 ! 9.2 900 .407 160.4 2.383 62.8 .229 66.1 .174 -108.0 ! 8.5 1000 .417 157.7 2.181 59.5 .250 65.4 .178 -111.9 ! 7.7 1200 .458 145.8 1.880 52.5 .292 63.9 .194 -120.2 ! 6.7 1400 .499 139.3 1.662 47.3 .337 62.4 .210 -128.5 ! 5.9 1600 .513 132.1 1.504 40.0 .378 58.1 .204 -134.5 ! 5.1 1800 .531 125.3 1.418 37.2 .410 57.6 .244 -135.6 ! 4.7 2000 .579 121.3 1.333 32.2 .453 55.4 .274 -143.6 ! 4.6 2200 .619 117.5 1.252 29.1 .489 53.7 .307 -150.4 ! 4.5 2400 .626 113.0 1.182 24.7 .525 50.8 .344 -155.5 ! 4.2 2600 .638 110.5 1.088 20.0 .545 48.1 .366 -159.4 ! 3.6 2800 .645 106.5 1.057 16.4 .575 46.7 .397 -162.4 ! 3.6 3000 .672 101.6 1.048 14.0 .609 43.7 .427 -167.2 ! 3.9