! Filename: BFQ19C.S2P Version: 2.0 ! Philips part #: BFQ19 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .291 -122.0 41.433 124.2 .015 69.2 .555 -54.5 ! 34.3 100 .324 -158.1 19.693 102.7 .031 75.9 .274 -74.6 ! 26.7 200 .336 -175.6 10.184 91.6 .059 77.2 .159 -84.8 ! 20.8 300 .341 176.0 6.908 85.6 .086 77.3 .124 -91.3 ! 17.4 400 .350 169.6 5.205 80.8 .113 76.7 .113 -97.3 ! 15.0 500 .358 163.8 4.213 76.6 .139 75.0 .108 -101.8 ! 13.1 600 .361 159.4 3.547 72.9 .165 74.0 .109 -107.0 ! 11.7 700 .366 154.1 3.090 69.4 .190 72.0 .112 -111.7 ! 10.5 800 .375 148.9 2.739 65.8 .214 70.3 .117 -116.2 ! 9.5 900 .386 144.5 2.467 62.8 .238 68.6 .122 -121.3 ! 8.6 1000 .402 139.6 2.254 59.8 .260 67.1 .129 -125.7 ! 7.9 1200 .434 133.2 1.933 54.1 .304 64.1 .143 -134.2 ! 6.7 1400 .462 128.2 1.719 48.7 .347 61.0 .159 -142.3 ! 5.9 1600 .475 122.8 1.557 43.9 .390 57.7 .152 -140.9 ! 5.1 1800 .498 113.4 1.434 40.1 .412 55.6 .190 -145.1 ! 4.5 2000 .503 109.8 1.346 35.1 .450 52.7 .212 -157.0 ! 4.0 2200 .546 106.2 1.274 32.0 .479 50.2 .239 -161.0 ! 3.9 2400 .566 104.3 1.200 28.1 .510 47.5 .269 -166.4 ! 3.6 2600 .583 101.4 1.126 24.6 .522 45.0 .290 -170.0 ! 3.2 2800 .581 97.5 1.087 21.4 .549 43.2 .313 -171.7 ! 3.0 3000 .597 93.7 1.046 18.1 .575 40.5 .333 -175.3 ! 2.8