! Filename: BFQ19D.S2P Version: 2.0 ! Philips part #: BFQ19 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=70mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .286 -135.3 43.365 120.8 .014 72.7 .503 -59.0 ! 34.4 100 .323 -164.0 19.971 101.0 .031 78.0 .242 -79.5 ! 26.7 200 .335 -178.5 10.257 90.8 .058 79.1 .143 -91.7 ! 20.8 300 .340 174.0 6.950 84.9 .087 78.6 .114 -99.5 ! 17.4 400 .348 168.2 5.239 80.3 .114 77.6 .105 -106.1 ! 15.0 500 .358 162.9 4.238 76.4 .141 75.5 .104 -111.3 ! 13.2 600 .361 158.5 3.571 72.7 .167 74.4 .107 -116.1 ! 11.7 700 .367 153.2 3.103 69.2 .193 72.4 .110 -120.7 ! 10.5 800 .374 148.3 2.757 65.7 .217 70.5 .116 -124.3 ! 9.5 900 .386 144.4 2.484 62.8 .241 68.7 .124 -129.4 ! 8.7 1000 .399 139.3 2.265 59.8 .263 67.1 .130 -133.0 ! 7.9 1200 .433 132.9 1.940 54.2 .307 63.9 .147 -140.4 ! 6.8 1400 .461 127.9 1.727 48.8 .351 60.8 .164 -148.0 ! 5.9 1600 .473 122.4 1.564 44.1 .394 57.6 .154 -146.6 ! 5.1 1800 .493 113.5 1.441 40.5 .418 55.4 .193 -149.4 ! 4.5 2000 .503 109.8 1.353 35.4 .454 52.3 .218 -161.0 ! 4.1 2200 .547 106.2 1.278 32.1 .483 49.7 .244 -164.7 ! 3.9 2400 .567 103.9 1.205 28.4 .514 47.2 .276 -169.7 ! 3.6 2600 .581 101.3 1.129 24.9 .526 44.6 .295 -173.1 ! 3.2 2800 .585 97.4 1.100 21.5 .552 42.8 .318 -174.5 ! 3.1 3000 .597 93.6 1.050 18.4 .578 40.1 .337 -178.1 ! 2.9