! Filename: BFQ19E.S2P Version: 2.0 ! Philips part #: BFQ19 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .529 -58.1 26.559 142.3 .021 66.2 .789 -31.6 ! 34.1 100 .412 -113.2 16.543 114.8 .037 61.7 .486 -48.3 ! 26.3 200 .366 -150.4 9.198 97.8 .057 64.9 .308 -51.7 ! 20.3 300 .361 -166.8 6.327 89.5 .078 68.5 .249 -51.2 ! 16.9 400 .365 -177.8 4.801 83.4 .100 70.1 .222 -52.0 ! 14.5 500 .371 173.7 3.896 78.4 .122 70.4 .208 -53.7 ! 12.6 600 .374 167.8 3.296 73.9 .144 70.6 .200 -56.3 ! 11.2 700 .381 160.8 2.867 70.0 .166 69.7 .195 -59.3 ! 10.0 800 .387 154.8 2.549 66.1 .187 68.9 .192 -62.9 ! 9.0 900 .396 149.9 2.292 62.7 .208 68.3 .190 -67.7 ! 8.1 1000 .411 144.1 2.097 59.3 .226 67.3 .189 -72.1 ! 7.4 1200 .444 137.0 1.806 53.1 .267 65.5 .189 -81.7 ! 6.2 1400 .473 130.9 1.607 47.4 .306 63.3 .193 -91.1 ! 5.4 1600 .490 124.7 1.446 42.2 .348 60.8 .194 -91.9 ! 4.6 1800 .517 115.9 1.333 38.3 .372 59.3 .221 -103.4 ! 4.1 2000 .522 111.6 1.249 33.5 .409 56.9 .226 -116.6 ! 3.5 2200 .568 107.1 1.182 29.9 .443 54.9 .249 -125.3 ! 3.4 2400 .587 104.8 1.113 26.4 .475 52.4 .275 -134.4 ! 3.1 2600 .599 101.4 1.037 22.9 .494 49.9 .294 -140.8 ! 2.6 2800 .599 96.7 1.004 19.9 .521 48.4 .320 -144.8 ! 2.4 3000 .610 92.2 .960 17.1 .553 45.7 .341 -150.9 ! 2.2