! Filename: BFQ19F.S2P Version: 2.0 ! Philips part #: BFQ19 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .348 -78.7 37.635 130.3 .017 70.3 .656 -41.9 ! 34.5 100 .277 -129.5 19.061 107.0 .031 67.9 .357 -56.3 ! 26.5 200 .263 -159.5 10.188 95.2 .056 73.7 .218 -56.9 ! 20.7 300 .292 -176.2 6.906 87.6 .081 74.6 .176 -56.4 ! 17.3 400 .315 172.2 5.271 82.3 .104 74.4 .159 -57.4 ! 15.0 500 .336 169.9 4.274 78.2 .128 74.1 .150 -60.5 ! 13.2 600 .331 167.1 3.604 75.2 .152 73.1 .141 -64.4 ! 11.7 700 .335 162.5 3.129 70.8 .175 72.3 .138 -67.2 ! 10.5 800 .356 157.6 2.793 68.1 .200 71.2 .136 -71.6 ! 9.6 900 .352 152.4 2.551 64.6 .222 69.5 .139 -76.2 ! 8.8 1000 .368 150.0 2.324 61.9 .244 67.8 .138 -81.4 ! 8.0 1200 .390 140.3 1.995 55.3 .282 65.3 .142 -91.6 ! 6.8 1400 .443 133.1 1.773 50.7 .325 63.2 .144 -103.0 ! 6.0 1600 .443 129.4 1.592 44.1 .365 58.7 .149 -105.1 ! 5.1 1800 .472 118.8 1.497 41.6 .392 57.4 .174 -113.0 ! 4.7 2000 .510 115.6 1.406 35.6 .425 55.0 .186 -124.8 ! 4.4 2200 .547 114.6 1.332 33.3 .455 53.7 .206 -134.3 ! 4.2 2400 .562 111.4 1.239 29.9 .490 50.6 .233 -141.3 ! 3.8 2600 .565 107.8 1.167 25.7 .505 48.4 .252 -145.6 ! 3.3 2800 .574 106.4 1.128 21.8 .530 47.2 .278 -149.0 ! 3.1 3000 .602 99.2 1.103 18.2 .559 44.7 .299 -154.8 ! 3.2