! Filename: BFQ19G.S2P Version: 2.0 ! Philips part #: BFQ19 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .289 -94.7 42.853 124.3 .015 70.0 .566 -48.2 ! 34.7 100 .251 -142.7 20.280 103.1 .030 72.9 .290 -61.9 ! 26.8 200 .254 -168.6 10.636 93.0 .057 75.3 .172 -63.4 ! 21.0 300 .285 177.9 7.194 86.2 .082 76.6 .137 -63.2 ! 17.6 400 .294 169.3 5.452 81.6 .107 76.0 .123 -64.8 ! 15.2 500 .316 166.7 4.407 77.7 .132 75.0 .119 -68.9 ! 13.4 600 .326 165.2 3.724 74.9 .156 74.1 .114 -73.6 ! 12.0 700 .325 161.7 3.219 70.9 .180 72.8 .113 -77.6 ! 10.7 800 .342 157.5 2.869 67.9 .206 71.3 .112 -83.2 ! 9.7 900 .338 151.2 2.618 64.8 .229 69.5 .117 -88.1 ! 8.9 1000 .352 149.6 2.397 62.3 .250 68.0 .119 -93.1 ! 8.2 1200 .379 139.3 2.044 55.8 .291 64.9 .126 -104.6 ! 7.0 1400 .419 133.2 1.813 51.6 .334 63.1 .132 -115.9 ! 6.1 1600 .455 127.5 1.650 44.9 .374 58.0 .136 -117.4 ! 5.4 1800 .453 117.6 1.543 41.9 .401 56.7 .164 -124.0 ! 4.9 2000 .507 115.5 1.450 36.6 .434 54.3 .178 -135.4 ! 4.7 2200 .542 114.8 1.359 34.2 .465 52.7 .201 -144.5 ! 4.4 2400 .540 110.0 1.282 30.2 .497 49.8 .228 -149.5 ! 3.9 2600 .556 109.1 1.195 26.9 .511 47.3 .249 -153.2 ! 3.4 2800 .556 105.7 1.154 21.8 .535 46.1 .273 -156.2 ! 3.2 3000 .602 100.6 1.142 19.1 .563 43.4 .296 -161.3 ! 3.5