! Filename: BFQ67B.S2P Version: 2.0 ! Philips part #: BFQ67 Date: Aug 1990 ! Bias condition: Vce=4V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .873 -13.6 15.136 168.5 .013 82.5 .974 -7.5 ! 42.7 100 .816 -32.8 13.991 154.0 .030 73.1 .913 -17.6 ! 35.5 200 .693 -59.1 11.564 135.3 .051 62.4 .777 -29.5 ! 28.1 300 .586 -79.6 9.413 122.0 .064 57.2 .659 -36.3 ! 23.8 400 .515 -95.2 7.782 112.5 .073 55.5 .575 -40.0 ! 20.9 500 .465 -107.3 6.562 105.5 .081 55.0 .517 -42.1 ! 18.8 600 .427 -117.0 5.667 100.0 .088 55.7 .478 -43.3 ! 17.1 700 .399 -125.4 4.977 95.3 .096 57.0 .451 -44.0 ! 15.7 800 .375 -132.4 4.437 91.2 .104 58.3 .431 -44.5 ! 14.5 900 .354 -139.4 3.999 87.5 .111 59.5 .416 -44.9 ! 13.4 1000 .343 -145.9 3.633 84.2 .119 60.6 .403 -45.4 ! 12.5 1200 .332 -157.5 3.092 78.3 .135 62.6 .383 -46.6 ! 11.0 1400 .331 -166.5 2.727 73.0 .152 64.1 .372 -48.6 ! 9.9 1600 .322 -172.5 2.429 68.2 .169 65.7 .367 -49.8 ! 8.8 1800 .311 -179.3 2.202 64.1 .189 66.6 .361 -52.0 ! 7.9 2000 .309 172.4 2.024 60.3 .209 67.3 .348 -53.3 ! 7.1 2200 .328 163.8 1.884 56.5 .230 67.2 .334 -56.3 ! 6.5 2400 .348 159.2 1.774 52.2 .251 67.0 .320 -61.6 ! 6.0 2600 .354 156.7 1.660 48.6 .273 66.6 .316 -66.8 ! 5.4 2800 .353 151.8 1.594 45.8 .295 66.2 .317 -70.3 ! 5.1 3000 .364 144.6 1.522 42.5 .318 65.7 .307 -73.2 ! 4.7