! Filename: BFQ67C.S2P Version: 2.0 ! Philips part #: BFQ67 Date: Aug 1990 ! Bias condition: Vce=4V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .787 -20.1 25.207 163.3 .012 79.1 .945 -11.8 ! 41.9 100 .687 -46.4 21.556 144.0 .026 69.2 .824 -25.5 ! 34.4 200 .530 -77.7 15.667 123.5 .042 61.4 .629 -37.6 ! 27.5 300 .434 -98.8 11.767 111.7 .052 60.0 .506 -42.2 ! 23.6 400 .383 -114.0 9.314 103.8 .062 61.3 .434 -43.8 ! 21.0 500 .351 -125.2 7.658 98.1 .071 62.7 .390 -44.3 ! 19.0 600 .330 -133.8 6.517 93.8 .080 64.3 .363 -44.5 ! 17.4 700 .314 -141.1 5.664 90.0 .090 65.9 .345 -44.5 ! 16.1 800 .299 -147.0 5.013 86.7 .100 67.0 .334 -44.4 ! 14.9 900 .286 -153.3 4.498 83.6 .110 67.8 .325 -44.5 ! 13.9 1000 .281 -158.9 4.071 80.8 .120 68.4 .317 -44.7 ! 13.0 1200 .280 -169.0 3.444 75.9 .141 69.0 .304 -45.5 ! 11.5 1400 .286 -175.8 3.025 71.3 .161 69.2 .297 -47.4 ! 10.4 1600 .276 179.5 2.683 67.0 .182 69.4 .297 -48.4 ! 9.3 1800 .268 173.8 2.427 63.4 .203 69.0 .292 -50.6 ! 8.4 2000 .271 165.7 2.229 59.9 .226 68.7 .281 -51.3 ! 7.7 2200 .292 158.1 2.072 56.5 .247 67.8 .267 -53.9 ! 7.0 2400 .314 154.7 1.948 52.5 .269 66.8 .253 -59.7 ! 6.5 2600 .319 153.0 1.818 49.2 .291 65.8 .249 -65.2 ! 5.9 2800 .319 149.0 1.740 46.5 .312 64.8 .249 -68.4 ! 5.6 3000 .329 141.9 1.662 43.3 .335 63.8 .240 -70.5 ! 5.2