! Filename: BFQ67D.S2P Version: 2.0 ! Philips part #: BFQ67 Date: Aug 1990 ! Bias condition: Vce=4V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .718 -25.3 32.676 159.3 .011 77.0 .916 -14.9 ! 41.4 100 .593 -56.4 26.079 137.4 .024 67.2 .752 -30.3 ! 33.8 200 .440 -89.7 17.484 117.3 .038 62.8 .540 -41.0 ! 27.3 300 .365 -110.9 12.683 106.6 .048 63.3 .428 -43.8 ! 23.6 400 .331 -125.2 9.876 99.8 .058 65.8 .367 -44.3 ! 21.0 500 .308 -135.3 8.049 94.8 .068 67.4 .333 -44.1 ! 19.1 600 .294 -143.1 6.814 91.0 .078 68.8 .313 -43.9 ! 17.5 700 .283 -149.4 5.904 87.7 .089 69.9 .301 -43.6 ! 16.2 800 .273 -154.8 5.216 84.6 .100 70.7 .293 -43.4 ! 15.1 900 .263 -160.8 4.674 81.9 .111 71.0 .287 -43.4 ! 14.1 1000 .261 -165.8 4.225 79.3 .122 71.3 .281 -43.6 ! 13.2 1200 .263 -174.6 3.568 74.7 .144 71.3 .271 -44.5 ! 11.7 1400 .271 179.5 3.128 70.4 .166 70.8 .267 -46.5 ! 10.6 1600 .264 175.5 2.772 66.4 .187 70.7 .268 -47.5 ! 9.5 1800 .257 170.4 2.506 62.9 .209 70.0 .264 -49.8 ! 8.6 2000 .259 162.5 2.299 59.5 .231 69.2 .254 -50.1 ! 7.8 2200 .282 155.3 2.136 56.3 .254 68.1 .240 -52.7 ! 7.2 2400 .305 152.7 2.005 52.5 .277 66.8 .226 -58.7 ! 6.7 2600 .310 151.4 1.870 49.2 .298 65.5 .221 -64.5 ! 6.1 2800 .310 147.7 1.791 46.6 .319 64.4 .222 -67.7 ! 5.7 3000 .319 140.8 1.708 43.4 .341 63.2 .213 -69.6 ! 5.3