! Filename: BFQ67E.S2P Version: 2.0 ! Philips part #: BFQ67 Date: Aug 1990 ! Bias condition: Vce=4V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .668 -29.2 37.465 156.5 .011 76.2 .893 -17.0 ! 41.0 100 .534 -63.3 28.465 133.3 .023 66.5 .703 -33.1 ! 33.5 200 .393 -97.8 18.248 113.8 .035 64.1 .490 -42.3 ! 27.1 300 .333 -118.5 13.024 104.0 .046 65.7 .387 -43.9 ! 23.5 400 .308 -132.2 10.072 97.7 .056 68.2 .334 -43.7 ! 21.0 500 .291 -141.5 8.177 93.1 .067 69.9 .306 -43.3 ! 19.1 600 .280 -148.5 6.908 89.6 .077 71.0 .289 -42.9 ! 17.5 700 .272 -154.4 5.978 86.4 .089 71.9 .279 -42.7 ! 16.2 800 .262 -159.3 5.275 83.6 .100 72.4 .274 -42.4 ! 15.1 900 .256 -164.9 4.726 80.9 .112 72.7 .269 -42.5 ! 14.1 1000 .256 -169.5 4.271 78.4 .123 72.7 .265 -42.6 ! 13.2 1200 .260 -177.7 3.603 74.0 .145 72.3 .256 -43.8 ! 11.7 1400 .269 177.2 3.157 69.9 .168 71.7 .253 -45.8 ! 10.6 1600 .260 173.4 2.794 65.9 .189 71.2 .256 -46.9 ! 9.5 1800 .255 168.7 2.526 62.5 .212 70.3 .252 -49.2 ! 8.6 2000 .259 161.1 2.317 59.2 .235 69.6 .242 -49.4 ! 7.9 2200 .283 154.2 2.151 56.0 .258 68.2 .229 -52.0 ! 7.2 2400 .304 151.2 2.019 52.2 .280 66.8 .214 -58.3 ! 6.7 2600 .310 150.4 1.882 48.9 .301 65.5 .209 -64.2 ! 6.1 2800 .310 146.6 1.802 46.3 .322 64.3 .209 -67.5 ! 5.7 3000 .321 140.0 1.720 43.2 .344 63.0 .201 -69.4 ! 5.4