! Filename: BFQ67F.S2P Version: 2.0 ! Philips part #: BFQ67 Date: Aug 1990 ! Bias condition: Vce=4V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .589 -36.4 43.765 152.0 .011 74.1 .846 -20.0 ! 40.1 100 .454 -75.3 30.709 127.5 .021 65.5 .624 -36.1 ! 32.9 200 .344 -111.3 18.591 109.3 .033 66.1 .423 -42.6 ! 26.8 300 .307 -131.0 13.027 100.6 .044 68.9 .338 -42.5 ! 23.3 400 .293 -143.0 9.996 95.0 .054 71.1 .297 -41.5 ! 20.8 500 .283 -151.1 8.084 90.9 .066 72.5 .276 -40.8 ! 18.9 600 .278 -157.2 6.816 87.6 .077 73.4 .265 -40.4 ! 17.3 700 .273 -161.9 5.889 84.7 .089 74.1 .258 -40.3 ! 16.0 800 .266 -166.1 5.194 81.9 .101 74.3 .256 -40.3 ! 14.9 900 .261 -171.2 4.650 79.4 .112 74.5 .253 -40.5 ! 13.9 1000 .261 -175.2 4.199 77.1 .124 74.1 .250 -40.9 ! 13.0 1200 .269 177.7 3.542 72.8 .147 73.6 .244 -42.2 ! 11.6 1400 .280 173.2 3.103 68.7 .169 72.7 .242 -44.7 ! 10.5 1600 .272 169.9 2.746 64.7 .192 72.0 .245 -46.1 ! 9.4 1800 .268 165.8 2.481 61.4 .214 71.0 .242 -48.6 ! 8.5 2000 .274 158.1 2.276 58.1 .238 70.1 .232 -49.0 ! 7.7 2200 .298 151.7 2.114 55.0 .261 68.6 .220 -51.7 ! 7.1 2400 .320 149.6 1.985 51.3 .284 67.2 .206 -58.4 ! 6.6 2600 .326 148.4 1.848 48.0 .305 65.7 .201 -64.9 ! 6.0 2800 .326 144.9 1.769 45.4 .326 64.5 .201 -68.4 ! 5.6 3000 .338 138.1 1.688 42.3 .349 63.1 .193 -70.4 ! 5.2