! Filename: BFQ67G.S2P Version: 2.0 ! Philips part #: BFQ67 Date: Aug 1990 ! Bias condition: Vce=8V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .955 -7.7 6.698 171.9 .012 82.3 .990 -3.9 ! 44.0 100 .938 -18.8 6.371 164.8 .030 76.9 .970 -9.6 ! 37.6 200 .892 -41.2 6.218 148.3 .060 67.7 .917 -17.8 ! 30.8 300 .801 -56.8 5.524 137.1 .081 61.2 .855 -24.6 ! 25.0 400 .728 -68.2 4.648 127.4 .097 55.3 .790 -29.5 ! 20.9 500 .660 -83.7 4.361 120.1 .107 51.5 .737 -33.4 ! 18.7 600 .613 -90.4 3.903 112.0 .116 48.9 .689 -36.1 ! 16.7 700 .587 -103.6 3.474 104.7 .123 46.9 .653 -38.2 ! 15.1 800 .544 -99.6 3.199 102.3 .125 45.7 .624 -39.7 ! 13.8 900 .486 -111.6 2.943 98.4 .130 45.4 .601 -40.9 ! 12.5 1000 .446 -119.5 2.592 92.9 .131 45.8 .578 -41.9 ! 11.0 1200 .460 -140.0 2.339 83.2 .139 47.1 .544 -44.1 ! 9.9 1400 .395 -151.4 2.170 74.6 .145 49.5 .523 -47.2 ! 8.9 1600 .365 -154.3 1.884 71.9 .152 53.0 .513 -48.9 ! 7.4 1800 .355 -158.0 1.710 70.0 .161 56.6 .500 -51.0 ! 6.5 2000 .369 -178.6 1.601 62.3 .174 60.0 .486 -53.2 ! 5.9 2200 .441 177.2 1.544 55.1 .190 63.4 .465 -56.7 ! 5.8 2400 .471 173.9 1.496 53.6 .209 65.1 .452 -61.8 ! 5.6 2600 .476 159.8 1.293 48.0 .227 66.6 .450 -66.5 ! 4.3 2800 .423 162.6 1.213 41.5 .251 68.4 .448 -70.2 ! 3.5 3000 .480 147.2 1.256 40.1 .278 68.9 .433 -73.7 ! 4.0