! Filename: BFQ67H.S2P Version: 2.0 ! Philips part #: BFQ67 Date: Aug 1990 ! Bias condition: Vce=8V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .895 -13.4 14.929 167.9 .012 84.5 .972 -7.2 ! 43.1 100 .805 -30.3 13.705 155.6 .029 73.4 .918 -16.8 ! 35.3 200 .730 -58.4 11.838 134.4 .052 63.5 .786 -28.4 ! 28.9 300 .627 -77.2 9.551 122.4 .064 58.1 .672 -35.3 ! 24.4 400 .524 -89.4 7.512 114.0 .075 55.9 .589 -39.2 ! 20.8 500 .474 -105.3 6.559 107.4 .082 55.4 .529 -41.6 ! 18.9 600 .399 -107.9 5.732 100.0 .091 56.1 .488 -42.7 ! 17.1 700 .381 -123.6 4.936 95.2 .100 56.9 .459 -43.5 ! 15.6 800 .354 -120.3 4.520 92.8 .105 58.4 .439 -43.8 ! 14.6 900 .340 -126.9 4.078 90.1 .114 58.8 .423 -43.9 ! 13.6 1000 .324 -137.4 3.500 86.4 .121 59.9 .409 -44.0 ! 12.2 1200 .322 -154.8 3.106 78.5 .137 62.0 .385 -44.9 ! 11.0 1400 .314 -164.2 2.817 71.4 .155 62.7 .371 -47.5 ! 10.1 1600 .295 -169.1 2.485 69.1 .174 64.1 .367 -48.4 ! 8.9 1800 .271 -168.4 2.183 69.2 .188 64.5 .360 -49.6 ! 7.7 2000 .254 175.7 2.075 61.6 .209 65.2 .348 -51.0 ! 7.2 2200 .373 169.9 1.934 55.6 .229 65.3 .328 -53.2 ! 6.9 2400 .336 164.4 1.823 53.4 .252 65.1 .315 -58.1 ! 6.2 2600 .406 151.0 1.650 48.3 .267 64.3 .309 -62.9 ! 5.6 2800 .286 150.0 1.593 42.8 .290 64.2 .309 -66.3 ! 4.8 3000 .413 146.8 1.596 42.6 .313 63.4 .301 -68.5 ! 5.3