! Filename: BFQ67I.S2P Version: 2.0 ! Philips part #: BFQ67 Date: Aug 1990 ! Bias condition: Vce=8V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .834 -18.0 24.861 162.7 .012 79.1 .943 -11.1 ! 42.6 100 .724 -42.2 21.178 145.9 .026 68.4 .831 -24.5 ! 34.8 200 .543 -78.5 15.974 122.6 .044 62.2 .641 -36.6 ! 27.9 300 .473 -96.2 11.999 112.0 .054 60.7 .517 -41.7 ! 24.0 400 .368 -106.3 9.097 105.0 .064 60.8 .444 -43.6 ! 20.8 500 .353 -121.8 7.685 99.8 .073 62.9 .399 -44.4 ! 19.0 600 .319 -124.1 6.691 93.7 .084 64.6 .370 -44.5 ! 17.6 700 .311 -138.1 5.665 90.0 .094 65.7 .351 -44.5 ! 16.1 800 .264 -126.8 5.134 87.6 .102 66.2 .337 -43.9 ! 15.0 900 .257 -144.6 4.647 85.9 .112 66.5 .329 -43.8 ! 14.1 1000 .248 -153.3 4.002 82.7 .122 67.5 .320 -43.4 ! 12.8 1200 .247 -164.9 3.491 75.8 .145 68.2 .302 -44.1 ! 11.5 1400 .268 -175.9 3.152 69.8 .165 67.5 .294 -46.8 ! 10.7 1600 .196 -174.3 2.747 68.5 .186 67.9 .293 -47.2 ! 9.3 1800 .214 -178.9 2.435 67.5 .205 67.2 .288 -48.2 ! 8.3 2000 .235 175.1 2.260 61.0 .227 66.2 .279 -48.8 ! 7.7 2200 .315 159.8 2.128 55.2 .248 66.2 .258 -50.9 ! 7.3 2400 .314 165.0 2.000 54.7 .273 64.5 .246 -56.2 ! 6.7 2600 .357 152.2 1.843 48.7 .288 63.1 .237 -61.6 ! 6.2 2800 .328 150.2 1.698 44.9 .309 62.6 .238 -64.9 ! 5.3 3000 .332 138.8 1.742 42.3 .332 61.4 .230 -65.9 ! 5.6