! Filename: BFQ67K.S2P Version: 2.0 ! Philips part #: BFQ67 Date: Aug 1990 ! Bias condition: Vce=8V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .746 -25.9 36.059 157.1 .011 74.0 .891 -15.9 ! 41.5 100 .607 -54.0 27.794 135.8 .023 66.9 .722 -31.6 ! 34.1 200 .447 -92.7 18.491 113.7 .037 62.7 .507 -41.5 ! 27.6 300 .364 -109.2 13.283 104.6 .047 64.9 .400 -43.7 ! 23.8 400 .310 -120.0 9.892 99.2 .059 67.2 .346 -43.9 ! 20.9 500 .287 -133.5 8.181 95.2 .069 69.2 .314 -43.7 ! 19.1 600 .224 -144.1 7.099 89.4 .080 70.2 .295 -43.1 ! 17.6 700 .271 -148.3 6.009 86.5 .093 71.0 .283 -42.8 ! 16.3 800 .205 -129.5 5.424 84.7 .102 71.6 .278 -42.3 ! 15.2 900 .198 -151.6 4.901 83.2 .115 71.5 .274 -42.0 ! 14.3 1000 .212 -165.7 4.204 79.8 .124 71.1 .267 -41.7 ! 13.0 1200 .246 -176.9 3.676 74.6 .149 70.8 .255 -42.2 ! 11.9 1400 .249 -179.8 3.307 67.7 .172 70.1 .249 -45.3 ! 10.9 1600 .206 175.7 2.877 67.0 .194 69.0 .251 -46.0 ! 9.7 1800 .159 163.6 2.559 66.2 .214 68.1 .249 -46.8 ! 8.6 2000 .221 147.8 2.389 60.2 .237 67.1 .240 -47.1 ! 8.0 2200 .295 168.6 2.180 55.0 .260 66.2 .220 -48.7 ! 7.4 2400 .258 164.9 2.094 53.3 .283 64.3 .206 -54.3 ! 6.9 2600 .341 139.8 1.926 49.7 .298 63.0 .197 -60.7 ! 6.4 2800 .277 154.8 1.805 45.1 .320 62.1 .201 -63.4 ! 5.7 3000 .371 147.0 1.824 42.9 .343 60.3 .191 -64.6 ! 6.0