! Filename: BFQ67L.S2P Version: 2.0 ! Philips part #: BFQ67 Date: Aug 1990 ! Bias condition: Vce=8V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .697 -30.4 41.641 154.7 .011 74.7 .857 -18.2 ! 41.0 100 .538 -64.4 30.643 131.0 .022 65.3 .657 -34.6 ! 33.7 200 .384 -97.4 19.157 112.0 .034 64.6 .450 -42.9 ! 27.3 300 .320 -117.6 13.554 102.7 .045 66.6 .355 -43.8 ! 23.7 400 .292 -130.5 10.444 96.7 .055 69.0 .308 -43.2 ! 21.2 500 .275 -139.7 8.464 92.4 .066 70.4 .283 -42.6 ! 19.3 600 .264 -146.3 7.141 89.0 .077 71.5 .269 -42.0 ! 17.7 700 .256 -151.9 6.174 86.0 .089 72.0 .261 -41.7 ! 16.4 800 .246 -156.7 5.447 83.2 .100 72.7 .256 -41.4 ! 15.3 900 .239 -162.2 4.875 80.6 .111 72.6 .253 -41.3 ! 14.3 1000 .238 -166.6 4.403 78.3 .123 72.6 .249 -41.6 ! 13.4 1200 .243 -174.8 3.713 74.0 .145 72.0 .241 -42.5 ! 11.9 1400 .253 -180.0 3.251 69.9 .167 71.1 .238 -44.4 ! 10.8 1600 .246 177.4 2.875 66.0 .188 70.5 .241 -45.4 ! 9.7 1800 .241 172.5 2.597 62.7 .210 69.6 .238 -47.7 ! 8.8 2000 .244 164.9 2.380 59.4 .233 68.6 .228 -47.5 ! 8.0 2200 .266 157.6 2.207 56.2 .254 67.2 .214 -49.8 ! 7.4 2400 .291 154.9 2.071 52.5 .276 65.8 .199 -55.9 ! 6.9 2600 .299 154.2 1.930 49.3 .296 64.5 .193 -62.1 ! 6.3 2800 .298 150.9 1.845 46.7 .316 63.3 .194 -65.3 ! 5.9 3000 .307 144.0 1.760 43.5 .337 62.1 .186 -66.7 ! 5.5