! Filename: BFQ67WA.S2P Version: 4.0 ! Philips part #: BFQ67W Date: Jun 1994 ! Bias condition: Vce=4V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .960 -7.1 5.547 172.8 .012 84.9 .990 -3.7 ! 43.1 100 .938 -17.3 5.366 163.7 .030 77.8 .971 -8.9 ! 36.2 200 .884 -33.8 5.056 150.9 .055 67.5 .910 -16.7 ! 28.3 300 .819 -49.5 4.766 139.9 .075 59.5 .839 -22.8 ! 23.7 400 .756 -63.9 4.403 130.5 .090 53.5 .774 -27.7 ! 20.5 500 .704 -76.4 4.045 122.7 .100 49.0 .718 -31.5 ! 18.3 600 .654 -87.7 3.726 115.7 .107 46.1 .674 -34.0 ! 16.5 700 .608 -97.7 3.441 109.6 .112 44.5 .639 -35.7 ! 15.0 800 .567 -106.4 3.161 104.2 .116 43.3 .611 -36.8 ! 13.7 900 .534 -114.6 2.910 99.4 .119 42.7 .586 -37.6 ! 12.6 1000 .506 -122.4 2.685 95.2 .120 42.7 .563 -38.2 ! 11.5 1200 .477 -137.0 2.351 87.8 .123 43.4 .521 -39.9 ! 9.9 1400 .471 -148.5 2.111 81.4 .127 45.4 .493 -42.7 ! 8.8 1600 .465 -157.2 1.904 76.0 .132 48.1 .478 -45.9 ! 7.8 1800 .457 -164.9 1.739 71.8 .135 52.0 .468 -48.2 ! 6.9 2000 .454 -173.5 1.601 67.5 .142 55.8 .455 -50.2 ! 6.1 2200 .467 178.4 1.492 63.8 .150 59.9 .434 -53.4 ! 5.5 2400 .490 172.4 1.401 59.3 .161 63.1 .419 -58.6 ! 5.0 2600 .509 169.0 1.312 56.3 .172 65.7 .419 -64.5 ! 4.5 2800 .512 165.1 1.273 53.4 .186 68.9 .431 -68.6 ! 4.3 3000 .509 159.9 1.215 50.5 .204 71.1 .433 -71.2 ! 3.9 ! Noise data: ! Freq. Fmin Gamma-opt rn 1000 1.30 .750 73.0 .215