! Filename: BFQ67WH.S2P Version: 4.0 ! Philips part #: BFQ67W Date: Jun 1994 ! Bias condition: Vce=8V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .926 -10.7 12.221 169.3 .012 82.5 .974 -6.2 ! 43.1 100 .877 -25.5 11.435 156.9 .027 73.9 .923 -14.7 ! 35.8 200 .767 -48.3 10.145 140.4 .047 62.7 .797 -25.1 ! 28.4 300 .660 -68.2 8.835 127.8 .060 56.7 .684 -31.3 ! 24.1 400 .576 -84.5 7.584 118.0 .070 53.6 .600 -35.2 ! 21.3 500 .517 -97.5 6.571 110.8 .077 52.4 .539 -37.6 ! 19.2 600 .469 -108.3 5.758 104.9 .083 52.5 .498 -38.8 ! 17.5 700 .432 -117.3 5.103 100.0 .089 53.4 .470 -39.3 ! 16.1 800 .403 -125.1 4.560 96.0 .094 54.4 .449 -39.1 ! 14.9 900 .381 -132.8 4.116 92.4 .100 55.3 .431 -38.8 ! 13.9 1000 .365 -140.1 3.748 89.1 .105 56.6 .415 -38.5 ! 12.9 1200 .355 -153.2 3.201 83.5 .116 58.7 .381 -38.8 ! 11.4 1400 .359 -162.3 2.818 78.6 .129 61.0 .359 -40.7 ! 10.2 1600 .359 -169.0 2.513 74.1 .142 62.2 .349 -43.8 ! 9.2 1800 .352 -175.4 2.272 70.6 .153 64.2 .343 -45.7 ! 8.2 2000 .351 177.2 2.078 67.2 .167 65.8 .332 -46.7 ! 7.4 2200 .371 170.3 1.937 64.4 .181 67.5 .315 -48.8 ! 6.8 2400 .398 165.2 1.818 60.2 .197 68.1 .299 -54.4 ! 6.3 2600 .417 163.2 1.693 57.5 .209 68.3 .295 -61.2 ! 5.8 2800 .422 160.9 1.635 54.9 .224 69.4 .307 -65.5 ! 5.6 3000 .419 156.3 1.559 51.9 .242 69.8 .314 -67.8 ! 5.1 ! Noise data: ! Freq. Fmin Gamma-opt rn 1000 1.50 .370 66.0 .330