! Filename: BFR106A.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jun 1990 ! Bias condition: Vce=5V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .554 -63.7 30.214 145.5 .021 66.1 .821 -31.3 ! 36.1 100 .531 -117.7 18.882 117.9 .034 53.4 .521 -53.0 ! 28.3 200 .537 -148.7 10.667 101.7 .047 55.4 .312 -63.8 ! 22.5 300 .533 -161.5 7.361 93.2 .058 58.4 .236 -67.8 ! 19.0 400 .527 -169.5 5.605 88.7 .071 62.0 .202 -69.4 ! 16.6 500 .536 -174.2 4.538 83.3 .083 64.4 .183 -71.3 ! 14.8 600 .532 -176.7 3.844 79.5 .098 66.2 .176 -73.2 ! 13.3 700 .528 178.7 3.311 76.4 .111 67.2 .173 -74.5 ! 12.0 800 .534 175.4 2.922 73.0 .126 68.2 .171 -75.3 ! 10.9 900 .533 171.5 2.623 69.9 .140 69.3 .173 -76.2 ! 10.0 1000 .537 169.4 2.386 66.9 .155 68.3 .172 -78.2 ! 9.2 1200 .542 164.2 2.028 61.8 .182 68.0 .173 -83.3 ! 7.8 1400 .558 159.9 1.775 56.3 .211 67.6 .178 -88.8 ! 6.7 1600 .564 156.3 1.605 51.6 .238 67.3 .183 -92.9 ! 5.9 1800 .546 150.6 1.475 47.8 .269 66.0 .189 -98.1 ! 5.1 2000 .566 143.6 1.357 43.7 .297 65.1 .186 -104.2 ! 4.5