! Filename: BFR106C.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jun 1990 ! Bias condition: Vce=5V, Ic=50mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .422 -103.7 44.957 130.4 .015 61.2 .629 -50.3 ! 36.1 100 .477 -147.4 22.741 106.7 .024 60.8 .332 -74.9 ! 28.8 200 .510 -165.6 11.956 95.3 .040 69.2 .188 -91.2 ! 23.0 300 .507 -173.6 8.115 89.3 .055 70.5 .145 -101.2 ! 19.6 400 .499 -177.5 6.179 85.8 .071 72.5 .126 -107.2 ! 17.1 500 .498 179.4 4.974 81.4 .087 73.3 .116 -111.2 ! 15.2 600 .500 177.1 4.207 78.0 .103 73.2 .117 -113.6 ! 13.8 700 .506 173.7 3.609 75.4 .119 72.8 .114 -114.3 ! 12.5 800 .511 170.6 3.188 72.8 .136 72.3 .112 -115.5 ! 11.4 900 .506 168.2 2.868 69.6 .151 72.0 .113 -114.6 ! 10.5 1000 .506 166.7 2.594 66.9 .168 71.0 .111 -116.5 ! 9.6 1200 .526 162.0 2.213 62.4 .197 69.5 .114 -120.9 ! 8.4 1400 .540 157.6 1.925 57.4 .227 67.7 .120 -124.1 ! 7.3 1600 .537 155.5 1.745 52.0 .256 66.5 .123 -126.7 ! 6.4 1800 .521 149.6 1.590 49.0 .285 64.6 .127 -129.8 ! 5.5 2000 .542 142.4 1.470 45.5 .313 63.1 .128 -136.2 ! 4.9