! Filename: BFR106CA.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=15mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .918 179.6 1.898 -1.8 .002 50.7 1.001 -1.8 100 .919 178.3 1.896 -4.8 .003 111.7 1.002 -4.9 200 .923 176.9 1.892 -9.2 .007 120.4 1.004 -9.7 300 .931 175.2 1.893 -13.9 .014 132.1 1.014 -14.8 400 .941 173.5 1.896 -18.5 .023 137.3 1.024 -19.7 500 .954 172.0 1.898 -23.3 .034 137.5 1.039 -25.0 600 .971 169.8 1.906 -28.3 .049 138.6 1.054 -29.8 700 .991 167.7 1.896 -33.4 .065 139.0 1.068 -35.4 800 1.013 165.6 1.896 -38.7 .084 139.4 1.090 -41.0 900 1.040 163.3 1.882 -44.6 .108 137.1 1.114 -46.7 1000 1.068 160.5 1.879 -50.7 .133 134.6 1.138 -52.6 1200 1.123 154.6 1.852 -63.7 .196 128.5 1.180 -65.1 1400 1.175 147.3 1.796 -78.4 .265 120.8 1.222 -78.5 1600 1.214 139.2 1.702 -94.0 .343 112.5 1.233 -92.6 1800 1.222 130.5 1.566 -111.3 .418 102.7 1.222 -107.2 2000 1.213 122.7 1.395 -128.7 .481 93.6 1.170 -122.0