! Filename: BFR106CB.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=30mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .952 179.5 1.932 -1.6 .001 66.7 1.000 -1.9 100 .954 178.2 1.932 -4.3 .003 106.3 1.002 -4.8 200 .957 177.0 1.929 -8.4 .007 120.3 1.003 -9.7 300 .966 175.5 1.929 -12.6 .014 131.3 1.015 -15.0 400 .973 173.8 1.933 -16.9 .023 138.9 1.022 -19.8 500 .985 172.2 1.937 -21.2 .035 139.3 1.036 -25.1 600 1.003 170.2 1.947 -25.7 .049 140.3 1.052 -30.1 700 1.020 168.2 1.937 -30.4 .066 140.2 1.066 -35.5 800 1.046 166.2 1.938 -35.2 .086 139.3 1.085 -41.0 900 1.069 164.0 1.928 -40.5 .109 137.7 1.111 -46.5 1000 1.095 161.6 1.923 -45.9 .135 135.2 1.133 -52.4 1200 1.154 156.2 1.909 -57.5 .197 129.1 1.183 -64.7 1400 1.213 149.4 1.866 -70.8 .268 121.9 1.229 -77.7 1600 1.259 141.9 1.785 -84.8 .348 113.8 1.255 -91.3 1800 1.286 133.5 1.671 -100.3 .426 104.3 1.256 -105.8 2000 1.295 125.9 1.509 -116.4 .497 95.1 1.225 -120.5