! Filename: BFR106CC.S2P Version: 2.0 ! Philips part #: BFR106 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=50mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .965 179.5 1.945 -1.6 .001 66.1 1.000 -1.9 100 .964 178.2 1.944 -4.2 .003 106.5 1.002 -5.0 200 .970 176.9 1.942 -8.3 .007 118.1 1.002 -9.9 300 .976 175.4 1.941 -12.4 .014 131.5 1.014 -15.0 400 .984 173.7 1.946 -16.6 .023 135.8 1.022 -20.1 500 .997 172.0 1.947 -20.9 .035 138.7 1.037 -25.5 600 1.011 170.2 1.956 -25.4 .049 138.9 1.051 -30.6 700 1.029 168.2 1.946 -29.8 .067 139.0 1.067 -35.9 800 1.054 166.3 1.945 -34.6 .086 138.9 1.085 -41.5 900 1.077 164.1 1.937 -39.8 .110 136.5 1.108 -47.2 1000 1.105 161.6 1.931 -45.1 .136 134.0 1.132 -52.9 1200 1.163 156.2 1.915 -56.5 .198 128.5 1.177 -65.3 1400 1.218 149.7 1.867 -69.5 .269 120.9 1.226 -78.4 1600 1.267 142.4 1.789 -83.1 .350 113.1 1.250 -92.0 1800 1.295 134.0 1.671 -98.3 .429 103.7 1.256 -106.6 2000 1.309 126.5 1.512 -113.8 .499 94.5 1.225 -121.0